??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Hillphoenix
Description
ONRIZ-4-6-8-10-12-door
Bill of material
ONRIZ-4-6-8-10-12-door
ORDERNO
ONRIZ-4-6-8-10-12-door
VAR__OF_DOOR
# of door
2
VAR22__SHELF
22" shelf
1
ALWAYS_VERTICAL
always vertical
1
APPLICATION_DISCIPLINE
application discipline
Frozen
ASSEMBLY_CODE
assembly code
BASE
base
BTUH_CONVENTIONAL
btuh conventional
891
BTUH_PARALLEL
btuh parallel
866
CATEGORY
category
CENTER_LINE___DRAIN
center line & drain
30
CERTIFICATIONS
certifications
NSF 7, UL471, CSA
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE
date
02/08/2016
DEFAULT_ELEVATION
default elevation
48
DEFROSTS_PER_DAY_2
defrosts per day_2
1
DESCRIPTION
description
Narrow Back-to-Back Reach-In Glass Door Merchandiser
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
SHIDDRAMESH
DISCHARGE_AIR___F_
discharge air (°f)
-1° F
DISCHARGE_AIR_VELOCITY__FPM_
discharge air velocity (fpm)
400 (FPM)
DOOR_BRAND
door brand
ELMD/Polar RE (High)
DOOR_CONFIGURATION
door configuration
ELECTRIC_DEFROST_FAIL_SAFE
electric defrost fail-safe
46
ELECTRIC_DEFROST_RUN_OFF_TIME__MIN_
electric defrost run-off time (min)
0
ELECTRIC_DEFROST_TERMINATION_TEMP___F_
electric defrost termination temp (°f)
50
EQUIPMENT_DESCRIPTION
equipment description
Narrow Back-to-Back Reach-In Glass Door Merchandiser
EQUIPMENT_MARK
equipment mark
ONRIZ
EVAPORATOR___F_
evaporator (°f)
-7° F
FAMILY_NAME
family name
GLASS
glass
HEIGHT
height
81.25
HOST
host
0
HOT_GAS_DEFROST_FAIL_SAFE
hot gas defrost fail-safe
24
HOT_GAS_DEFROST_RUN_OFF_TIME__MIN_
hot gas defrost run-off time (min)
13 - 15
HOT_GAS_DEFROST_TERMINATION
hot gas defrost termination
73° F
ITEM_DESCRIPTION
item description
Narrow Back-to-Back Reach-In Glass Door Merchandiser
KEYNOTE
keynote
LEGEND_NUMBER
legend number
ONRIZ
LENGTH
length
60
MANUFACTURER
manufacturer
HILL PHOENIX
MASSUNIT
massunit
1
MODEL
model
ONRIZ
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
PAINTED_METAL_EXTERIOR
painted metal exterior
PAINTED_METAL_INTERIOR
painted metal interior
PAINTED_METAL_UPPER_SHELF
painted metal upper shelf
PART_TYPE
part type
0
REFRIGERATION_PIPING
refrigeration piping
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RUBBER_BUMPER
rubber bumper
RUN_OFF_TIME__MIN_
run-off time (min)
13-1
SHARED
shared
0
SIZE_OF_DOOR
size of door
30
SSD_COMBINED_HEATED_RAILS_AMPS
ssd combined heated rails amps
1.93
SSD_COMBINED_HEATED_RAILS_WATTS
ssd combined heated rails watts
206
SSD_COMBINED_LOW_E_RAILS_AMPS
ssd combined low e rails amps
1.51
SSD_COMBINED_LOW_E_RAILS_WATTS
ssd combined low e rails watts
181
SSD_CROSSFIRE_POLARIS_AMPS
ssd crossfire/polaris amps
0.3
SSD_CROSSFIRE_POLARIS_WATTS
ssd crossfire/polaris watts
30
SSD_DEFROST__PHASE_1__208_V_AMPS
ssd defrost (phase 1) 208 v amps
7.5
SSD_DEFROST__PHASE_1__208_V_WATTS
ssd defrost (phase 1) 208 v watts
1552
SSD_DEFROST__PHASE_1__240_V_AMPS
ssd defrost (phase 1) 240 v amps
8.6
SSD_DEFROST__PHASE_1__240_V_WATTS
ssd defrost (phase 1) 240 v watts
2068
SSD_DEFROST__PHASE_3__208_V_AMPS
ssd defrost (phase 3) 208 v amps
6.5
SSD_DEFROST__PHASE_3__208_V_WATTS
ssd defrost (phase 3) 208 v watts
1552
SSD_DEFROST__PHASE_3__240_V_AMPS
ssd defrost (phase 3) 240 v amps
7.5
SSD_DEFROST__PHASE_3__240_V_WATTS
ssd defrost (phase 3) 240 v watts
2068
SSD_FANS_PER_CASE
ssd fans per case
2
SSD_GE_IMMERSION_AMPS
ssd ge immersion amps
0.3
SSD_GE_IMMERSION_WATTS
ssd ge immersion watts
32
SSD_HIGH_EFFICIENCY_AMPS
ssd high efficiency amps
0.6
SSD_HIGH_EFFICIENCY_WATTS
ssd high efficiency watts
50
SSD_INDIVIDUAL_101_LE_FRAME_AMPS
ssd individual 101-le frame amps
1.19
SSD_INDIVIDUAL_101_LE_FRAME_WATTS
ssd individual 101-le frame watts
143
SSD_INDIVIDUAL_HEATED_DOORS_AMPS
ssd individual heated doors amps
0.74
SSD_INDIVIDUAL_HEATED_DOORS_WATTS
ssd individual heated doors watts
63
SSD_INDIVIDUAL_LOW_E_DOORS_AMPS
ssd individual low e doors amps
0.32
SSD_INDIVIDUAL_LOW_E_DOORS_WATTS
ssd individual low e doors watts
38
SSD_OPTIMAX_PRO_AMPS
ssd optimax pro amps
0.3
SSD_OPTIMAX_PRO_WATTS
ssd optimax pro watts
39
SSD_TANK_DRAIN_HEATER_AMPS
ssd tank/drain heater amps
1.3
SSD_TANK_DRAIN_HEATER_WATTS
ssd tank/drain heater watts
152
STAINLESS_STEEL
stainless steel
SUPERHEAT_SET_POINT___BULB___F_
superheat set point @ bulb (°f)
3-5° F
TIMED_OFF_DEFROST_FAIL_SAFE__MIN_
timed-off defrost fail-safe (min)
TIMED_OFF_DEFROST_TERMINATION_TEMP_2
timed-off defrost termination temp_2
TOEKICK
toekick
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPE_OF_DOOR_SWING
type of door swing
A-Swing
URL
url
http://www.hillphoenix.com/?s=ONRIZ
WIDTH
width
67.125
WORK_PLANE_BASED
work plane-based
1
NAME
name
ONRIZ-4-6-8-10-12-door
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions