??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Hillphoenix
Description
ONIZGG
Bill of material
ONIZGG
ORDERNO
ONIZGG
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE
base
BOTTOM_ELECTRICAL
bottom electrical
1
BOTTOM_REFRIGERATION_PIPING
bottom refrigeration piping
1
CASE_TYPE_APPLICATION
case type/application
Closed Low Temp Case
CATEGORY
category
CENTER_LINE
center line
48
CERTIFICATIONS
certifications
NSF 7, UL471, CSA
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE
date
04/28/2016
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
ONIZGG - Island case
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
SHIDDRAMESH
DRAIN_PIPING
drain piping
1
END
end
1
EQUIPMENT_DESCRIPTION
equipment description
ONIZGG - Island case
EQUIPMENT_MARK
equipment mark
ONIZGG
FAMILY_NAME
family name
GLASS
glass
HEIGHT
height
35.75
HOST
host
0
HOW_MANY_DEFROSTS_PER_DAY
how many defrosts per day
2
ISLAND__CASE_LENGTH
island case length
96
ISLAND_208V_DEFROST_HEATERS_AMPS
island 208v defrost heaters amps
11.55
ISLAND_208V_DEFROST_HEATERS_WATTS
island 208v defrost heaters watts
2400
ISLAND_240_DEFROST_HEATERS_AMPS
island 240 defrost heaters amps
13.32
ISLAND_240_DEFROST_HEATERS_WATTS
island 240 defrost heaters watts
3195
ISLAND_ANTI_CONDENSATE_HEATERS_AMPS
island anti-condensate heaters amps
2.54
ISLAND_ANTI_CONDENSATE_HEATERS_WATTS
island anti-condensate heaters watts
305
ISLAND_APPLICATION
island application
Opened Low Temp Case
ISLAND_BTUH_CONVENTIONAL
island btuh conventional
553
ISLAND_BTUH_PARALLEL
island btuh parallel
530
ISLAND_DISCHARGE_AIR_VELOCITY__FPM_
island discharge air velocity (fpm)
255
ISLAND_DISCHARGE_AIR__F_
island discharge air(°f)
-10
ISLAND_ELECTRIC_FAIL_SAFE
island electric fail-safe
35 (Min)
ISLAND_ELECTRIC_TERMINATION_TEMP__F__
island electric termination temp (f°)
47
ISLAND_EVAPORATOR___F_
island evaporator (°f)
-22
ISLAND_FANS_PER_CASE
island fans per case
3
ISLAND_HIGH_EFFICIENCY_FANS_AMPS
island high efficiency fans amps
0.45
ISLAND_HIGH_EFFICIENCY_FANS_WATTS
island high efficiency fans watts
33
ISLAND_HOT_GAS_FAIL_SAFE__MIN_
island hot gas fail-safe (min)
10 (Min)
ISLAND_HOT_GAS_TERMINATION_TEMP__F__
island hot gas termination temp (f°)
60.0000000000001
ISLAND_RUN_OFF_TIME__MIN_
island run-off time (min)
13-15 (Min)
ISLAND_SUPERHEAT___BULB_SET_POINT___F_
island superheat @ bulb set point (°f)
3-5 °F
ISLAND_TANK_DRAIN_HEATER_AMPS
island tank/drain heater amps
0.13
ISLAND_TANK_DRAIN_HEATER_WATTS
island tank/drain heater watts
15
ITEM_DESCRIPTION
item description
ONIZGG - Island case
KEYNOTE
keynote
LEGEND_NUMBER
legend number
ONIZGG
LENGTH
length
96
LF_STD_END
lf std end
1
MANUFACTURER
manufacturer
HILL PHOENIX
MASSUNIT
massunit
1
MODEL
model
ONIZGG
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
PAINTED_METAL_EXTERIOR
painted metal exterior
PAINTED_METAL_INTERIOR
painted metal interior
PAINTED_METAL_UPPER_SHELF
painted metal upper shelf
PART_TYPE
part type
0
REAR_REFRIGERATION_PIPING
rear refrigeration piping
1
REFRIGERATION_PIPING
refrigeration piping
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RT_STD_END
rt std end
1
RUBBER_BUMPER
rubber bumper
SHARED
shared
0
STAINLESS_STEEL
stainless steel
TOEKICK
toekick
TOP_ELECTRICAL
top electrical
1
TOP_REFRIGERATION_PIPING
top refrigeration piping
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hillphoenix.com/?s=ONIZGG
WIDTH
width
44.125
WORK_PLANE_BASED
work plane-based
1
NAME
name
ONIZGG
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions