??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
DMF Lighting
Description
OneFrame System
Bill of material
OneFrame System
ORDERNO
OneFrame System
APPARENT_LOAD
apparent load
11.8
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Recessed LED Downlight
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
HAS_ROUND_TRIM
has round trim
1
HAS_SQUARE_TRIM
has square trim
0
HOST
host
5
HOUSING_FINISH
housing finish
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
16510
LAMP
lamp
LED
LAMP_WATTAGE
lamp wattage
11.8
LENS_FINISH
lens finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
dmfLIGHTING
MASSUNIT
massunit
1
MODEL
model
DRDHNJD
MOUNTING_FINISH
mounting finish
MOUNTING_FRAME_FINISH
mounting frame finish
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
DRD2M7930-DRD2TRJDWH.ies
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TRIM_DIAMETER_INNER
trim diameter inner
0.21875
TRIM_DIAMETER_OUTER
trim diameter outer
0.427083333333333
TRIM_FINISH
trim finish
TRIM_WIDTH_INNER
trim width inner
0.161458333333333
TRIM_WIDTH_OUTER
trim width outer
0.390625
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.drd2led.com/
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
NAME
name
OneFrame System
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions