??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Hillphoenix
Description
ON5DMHX-NRG, ON5DMHXQA-NRG
Bill of material
ON5DMHX-NRG, ON5DMHXQA-NRG
ORDERNO
ON5DMHX-NRG, ON5DMHXQA-NRG
VAR12__FASCIA
12" fascia
0
VAR16__SHELF
16" shelf
1
VAR18__SHELF
18" shelf
1
ALWAYS_VERTICAL
always vertical
1
APPLICATION_DISCIPLINE
application discipline
ASSEMBLY_CODE
assembly code
BASE
base
BLACK_PAINTED_METAL
black painted metal
BOTTOM_ELECTRICAL
bottom electrical
1
BOTTOM_REFRIGERATION_PIPING
bottom refrigeration piping
1
BTUH_CONVENTIONAL
btuh conventional
1611
BTUH_PARALLEL
btuh parallel
1410
CATEGORY
category
CENTER_LINE
center line
72
CERTIFICATIONS
certifications
NSF 7, UL471, CSA
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DA091__DA130__DA220
da091, da130, da220
1
DA330__DA420
da330, da420
1
DATE
date
03/14/2017
DEFAULT_ELEVATION
default elevation
48
DEFROSTS_PER_DAY
defrosts per day
2
DESCRIPTION
description
Narrow Self-Contained Multi-Deck Merchandiser
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
SHIDDRAMESH
DISCHARGE_AIR___F_
discharge air (°f)
33
DISCHARGE_AIR_VELOCITY__FPM_
discharge air velocity (fpm)
210
DRAIN_LINE
drain line
48
DRAIN_PIPING
drain piping
1
DRAIN_PUMP_AMPS
drain pump amps
0
DRAIN_PUMP_WATTS
drain pump watts
0
ELECTRICAL_JUNCTION_BOX
electrical junction box
1
EQUIPMENT_DESCRIPTION
equipment description
Narrow Self-Contained Multi-Deck Merchandiser
EQUIPMENT_MARK
equipment mark
ON5DMHX-NRG
EVAPORATOR___F_
evaporator (°f)
28
EVAPORATOR_PAN_HEATER__AMPS
evaporator pan heater amps
0
EVAPORATOR_PAN_HEATER__WATTS
evaporator pan heater watts
0
FAMILY_NAME
family name
FREQUENCY__HZ_
frequency (hz)
0
GLASS
glass
HEIGHT
height
84.875
HIGH_EFFICIENCY_AMPS
high efficiency amps
0.47
HIGH_EFFICIENCY_FAN_AMPS
high efficiency fan amps
0
HIGH_EFFICIENCY_FAN_WATTS
high efficiency fan watts
0
HIGH_EFFICIENCY_WATTS
high efficiency watts
35
HIGH_POWER__CORNICE__AMPS
high power (cornice) amps
0.2
HIGH_POWER__CORNICE__WATTS
high power (cornice) watts
23.8
HORSEPOWER
horsepower
0
HOST
host
0
ITEM_DESCRIPTION
item description
Narrow Self-Contained Multi-Deck Merchandiser
KEYNOTE
keynote
LBS__OF_REFRIGERANT
lbs. of refrigerant
0
LEGEND_NUMBER
legend number
ON5DMHX-NRG
LENGTH
length
144
LENGTH_OF_CASES
length of cases
96
LF_STD_END
lf std end
1
LIGHT_LENGTH
light length
3'
LIGHTS_PER_ROW
lights per row
2
LOCKED_ROTOR_AMPS__LRA___AMPS_
locked rotor amps (lra) (amps)
0
MANUFACTURER
manufacturer
HILL PHOENIX
MASSUNIT
massunit
1
MAXIMUM_LIGHTS_AMPS
maximum lights amps
0
MAXIMUM_LIGHTS_WATTS
maximum lights watts
0
MAXIMUM_OVERCURRENT_PROTECTION
maximum overcurrent protection
0
METAL
metal
MINIMUM_CIRCUIT_AMPACITY
minimum circuit ampacity
0
MODEL
model
ON5DMHX-NRG
NEW_PIPE_BOX
new pipe box
1
NUMBER_OF_FANS
number of fans
0
OLD_PIPE_BOX
old pipe box
0
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
PAINTED_METAL_EXTERIOR
painted metal exterior
PAINTED_METAL_INTERIOR
painted metal interior
PAINTED_METAL_UPPER_SHELF
painted metal upper shelf
PART_TYPE
part type
0
PHASE
phase
0
REAR_REFRIGERATION_PIPING
rear refrigeration piping
1
REF
ref
28.625
REFGN
refgn
8.75
REFRIGERANT
refrigerant
0
REFRIGERATION_PIPING
refrigeration piping
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RT_STD_END
rt std end
1
RUBBER_BUMPER
rubber bumper
RUNNING_LOAD_AMPS__RLA___AMPS_
running load amps (rla) (amps)
0
SHARED
shared
0
SOLOCHILL_UNIT_OPTIONS
solochill unit options
STAINLESS_STEEL
stainless steel
STANDARD_POWER_AMPS
standard power amps
0.08
STANDARD_POWER_WATTS
standard power watts
9.4
SUCTION_PRESSURE___CASE_OUTLET__PSIG_
suction pressure @ case outlet (psig)
0
SUPERHEAT_SET_POINT___BULB___F_
superheat set point @ bulb (°f)
6-8 °F
TIMED_OFF_DEFROST_FAIL_SAFE__MIN_
timed-off defrost fail-safe (min)
- (Min)
TIMED_OFF_DEFROST_TERMINATION_TEMP
timed-off defrost termination temp
42
TOP_ELECTRICAL
top electrical
1
TOP_REFRIGERATION_PIPING
top refrigeration piping
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPE_OF_CASE
type of case
URL
url
http://www.hillphoenix.com/?s=ON5DMHX
VOLTS
volts
0
WIDTH
width
35.75
WIRE
wire
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
ON5DMHX-NRG, ON5DMHXQA-NRG
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions