??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
Schneider bo
Description
Okken LV Switchboard 70 2 70 F Front Access
Bill of material
okken_lv_switchboard_70_2__70_f_front_access_nsx_100___630_fixed
VARIANTNAME
VARFRONT70F
Front 70F
0
VARFRONT702
Front 702
1
VARWEIGHTNETKG
Weight Net (Kg)
0
VARWEIGHT
Weight
700
VARTEMPERATURE
Temperature
35
VARREGIONSOUTHAMERICA
Region South America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONEUROPE
Region Europe
All
VARREGIONASIA
Region Asia
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONAFRICA
Region Africa
All
VARREFERENCESTANDARDS
Reference Standards
IEC 61439-2 / IEC 60529
VARPRODUCTGROUP
Product group
Low Voltage Switchboard
VARPRODUCTFAMILY
Product family
Panelboards & Switchboards
VARPRODUCTSKU
Product SKU
Okken
VARNOMINALWIDTH
Nominal width
600.00
VARNOMINALHEIGHT
Nominal height
2350.00
VARMANUFACTURERNAME
Manufacturer name
Schneider Electric
VARMANUFACTURERCOUNTRY
Manufacturer country
France
VARINSTALLATION
Installation
Indoor
VARENVIRONMENTEMC
Environment (EMC)
Type 2
VAREDITIONNUMBER
Edition number
1
VAREARTHQUAKEWITHSTAND
Earthquake Withstand
IEC68-3-3 and IRC60721-3-6 , CRT91
VARDESIGNCOUNTRY
Design country
France
VARDEPTH
Depth
600.00
VARDATEOFPUBLISHING
Date of publishing
2015-03-23
VARCLIMATICRESTISTANCE
Climatic Restistance
damp heat withstand IEC60068-2-30, dry heat withstand IEC60068-2-2,low temperature withstand IEC60068-21, salt spray withstand IEC60068-2-1
VARALTITUDE
Altitude
≤ 2000 m
VARACCESS
Access
Front
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Electricity Transmission And Distribution Systems
VARUNICLASS20CODE
Uniclass 2.0 Code
SS-70-30
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Electric power and lighting services products
VARUNICLASS14CODE
Uniclass 1.4 Code
L74
VARUNSPSCCODE
UNSPSC Code
26131801
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Electrical Systems
VARNBSREFERENCECODE
NBS Reference Code
70
VARIFCCLASSIFICATION
IFC Classification
Electric Distribution
VARBIMOBJECTCATEGORY
BIMobject category
Electrical Installations
VARVERTICALBUSBAR
Vertical Busbar
1
VARSERVICEINDEX
Service Index
VARRATEDSHORTTIMECURRENTICW1S
Rated Short-Time Current (Icw) 1s
100 kA
VARRATEDOPERATIONALVOLTAGEUE
Rated Operational Voltage (Ue)
415
VARRATEDINSULATIONVOLTAGEUI
Rated Insulation Voltage (Ui)
1000
VARRATEDIMPULSEVOLTAGEUIMP
Rated Impulse Voltage (Uimp)
12000
VARRATEDFREQUENCYF
Rated Frequency (F)
50/60 Hz
VARRATEDCURRENTRANGE
Rated Current Range
<1600A
VARRATEDCURRENTIN
Rated Current (In)
1600
VARRATEDCONDITIONALSHORTCIRCUITCURRENTISC
Rated Conditional Short Circuit Current (Isc)
150 kA
VAROVERVOLTAGECATEGORY
Overvoltage Category
IV
VARNUMBEROFPOLES
Number of Poles
3
VARMAXQTYOFDEVICES
Max Qty of Devices
VARINTERNALARCINGPROTECTIONACCORDINGTOIEC61641V2
Internal Arcing protection according to IEC 61641 V2
100kAeff 0,4s
VARINBUSBAR
In Busbar
1000 A - 2100 A
VARHORIZONTALBUSBAR
Horizontal Busbar
0
VARFUNCTIONTYPE
Function Type
1
VARFUNCTION
Function
Incoming
VAREARTHINGDIAGRAM
Earthing Diagram
TT / IT / TNS / TNC
VARDEVICE
Device
VARDEGREEOFPOLLUTION
Degree of Pollution
3
VARAPPLICATION
Application
PCC
VARCONTACTSCHNEIDERELECTRICFORSYSTEMCONFIGURATION
Contact Schneider Electric For System Configuration
1
VARMATERIALSECONDARY
Material secondary
Plastic
VARMATERIALMAIN
Material main
Metal
VARSHOWCLEARANCE
Show Clearance
1
VARENCLOSUREMOUNTING
Enclosure Mounting
Floor
VARDEGREEOFPROTECTION
Degree of Protection
IP31
VARCUBICALTYPE
Cubical Type
70-2, 70-F
VARCABLEENTRYTYPE
Cable Entry Type
1
VARCABLEENTRY
Cable Entry
Top
VARAVAILABILITY
Availability
Custom
VARWIDTH
Width
1100 mm
VARHEIGHT
Height
2350 mm
VARCLEARANCETOP
Clearance Top
500 mm
VARCLEARANCEREAR
Clearance Rear
0 mm
VARCLEARANCEFRONT
Clearance Front
1100 mm
VARYOUTUBECLIP
Youtube clip
http://tv.schneider-electric.com/site/schneidertv/?video=w3ZjZlMjp4Ibi3weY_ctHE9A54FKOSlZ&chnl=Industry&args=ww/en
VARTECHNICALDESCRIPTION
Technical description
http://www.schneider-electric.com/products/ww/en/4000-panelboards-switchboards/4010-lv-switchboard/1478-okken/
VARPRODUCTGUID
Product Guid
4a766edf-3055-4ea8-8c7e-f20c1d559c95
VARMANUFACTURER
Manufacturer
Schneider Electric
VARCOPYRIGHT
Copyright ©
© Schneider Electric
VARSWITCHBOARDSECTIONDESCRIPTION
Switchboard Section Description
Switchboard Section Connector
VARCONDUITCONNECTORDESCRIPTION
Conduit Connector Description
Conduit Surface Connector
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions