??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Hillphoenix
Description
OHPH-NRG, OHPHQA-NRG
Bill of material
OHPH-NRG, OHPHQA-NRG
ORDERNO
OHPH-NRG, OHPHQA-NRG
VAR12__FASCIA
12" fascia
0
VAR16__SHELF
16" shelf
1
VAR18__SHELF
18" shelf
1
VAR20__SHELF
20" shelf
1
ALWAYS_VERTICAL
always vertical
1
APPLICATION_DISCIPLINE
application discipline
Cut Produce
ASSEMBLY_CODE
assembly code
BASE
base
BF
bf
1
BLACK_PAINTED_METAL
black painted metal
BOTTOM_ELECTRICAL
bottom electrical
1
BOTTOM_REFRIGERATION_PIPING
bottom refrigeration piping
1
BTUH_CONVENTIONAL
btuh conventional
1263
BTUH_PARALLEL
btuh parallel
1105
CASE_MAIN
case main
1
CATEGORY
category
CENTER_LINE
center line
24
CERTIFICATIONS
certifications
NSF 7, UL471, CSA
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DA091__DA130__DA220
da091, da130, da220
1
DA330__DA420
da330, da420
1
DATE
date
04/27/2016
DEFAULT_ELEVATION
default elevation
48
DEFROSTS_PER_DAY
defrosts per day
6
DESCRIPTION
description
High Multi-Deck Merchandiser
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
SHIDDRAMESH
DISCHARGE_AIR___F_
discharge air (°f)
36.0000000000001
DISCHARGE_AIR_VELOCITY__FPM_
discharge air velocity (fpm)
150
DRAIN_LINE
drain line
36
DRAIN_PIPING
drain piping
1
ELECTRICAL_JUNCTION_BOX
electrical junction box
1
EQUIPMENT_DESCRIPTION
equipment description
High Multi-Deck Merchandiser
EQUIPMENT_MARK
equipment mark
OHPH-NRG-7BF
EVAPORATOR___F_
evaporator (°f)
32
FAMILY_NAME
family name
GLASS
glass
HEIGHT
height
76.875
HIGH_EFFICIENCY_AMPS
high efficiency amps
0.23
HIGH_EFFICIENCY_WATTS
high efficiency watts
18
HIGH_POWER__CORNICE__AMPS
high power (cornice) amps
0.12
HIGH_POWER__CORNICE__WATTS
high power (cornice) watts
14.9
HOST
host
0
ITEM_DESCRIPTION
item description
High Multi-Deck Merchandiser
KEYNOTE
keynote
LEGEND_NUMBER
legend number
OHPH-NRG-7BF
LENGTH
length
48
LENGTH_OF_CASES
length of cases
48
LF_STD_END
lf std end
1
LIGHT_LENGTH
light length
4'
LIGHT_MATERIAL
light material
LIGHTS_PER_ROW
lights per row
1
MANUFACTURER
manufacturer
HILL PHOENIX
MASSUNIT
massunit
1
METAL
metal
MODEL
model
OHPH-NRG-7BF
NEW_PIPE_BOX
new pipe box
1
NUMBER_OF_FANS
number of fans
1
OLD_PIPE_BOX
old pipe box
0
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
OS_90_WEDGE_LEFT
os 90 wedge left
0
OS_90_WEDGE_LEFT_END
os 90 wedge left end
0
OS_90_WEDGE_RIGHT
os 90 wedge right
0
OS_90_WEDGE_RIGHT_END
os 90 wedge right end
0
PAINTED_METAL_EXTERIOR
painted metal exterior
PAINTED_METAL_INTERIOR
painted metal interior
PAINTED_METAL_UPPER_SHELF
painted metal upper shelf
PART_TYPE
part type
0
REAR_REFRIGERATION_PIPING
rear refrigeration piping
1
REFGN
refgn
22.5
REFGN_2
refgn-2
7.625
REFRIGERATION_PIPING
refrigeration piping
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RT_STD_END
rt std end
1
RUBBER_BUMPER
rubber bumper
SHARED
shared
0
SOLOCHILL_UNIT_OPTIONS
solochill unit options
STAINLESS_STEEL
stainless steel
STANDARD_POWER_AMPS
standard power amps
0.05
STANDARD_POWER_WATTS
standard power watts
5.9
SUPERHEAT_SET_POINT___BULB___F_
superheat set point @ bulb (°f)
6-8 °F
TIMED_OFF_DEFROST_FAIL_SAFE__MIN_
timed-off defrost fail-safe (min)
40 (Min)
TIMED_OFF_DEFROST_TERMINATION_TEMP
timed-off defrost termination temp
42
TOEKICK
toekick
TOP_ELECTRICAL
top electrical
1
TOP_REFRIGERATION_PIPING
top refrigeration piping
1
TRIM_MATERIAL
trim material
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPE_OF_CASE
type of case
URL
url
http://www.hillphoenix.com/?s=ohph
WIDTH
width
43.25
WORK_PLANE_BASED
work plane-based
1
NAME
name
OHPH-NRG, OHPHQA-NRG
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions