??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 92
HELP_VARIABLE
Company
OFS Brands
Description
OFS_OBEYA_RVT
Bill of material
FULL WALL PANEL WORKSURFACE WEDGE Left
IDENT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
Autodesk Revit Architecture 2015
BEAM_HEIGHT
beam height
CATALOG
catalog
https://ofs.com/products/space-defining/architectural-structures/obeya
CATEGORY
category
COPYRIGHT__
copyright ©
©OFS 2019
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
DESCRIPTION
description
DESIGN_OPTION
design option
-1
EDGE_MATERIAL
edge material
FAMILY_NAME
family name
FINISH_MATERIAL
finish material
HEIGHT
height
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
OFS
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PC
pc
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
STRUCTURE_MATERIAL
structure material
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
VAR2
2
VAR3
3
VAR4
4
VAR4WAY
4way
CORNER
corner
GLIDERS_MATERIAL
gliders material
T
t
VAR1
1
M
m
PLANTER_BOX_MATERIAL
planter box material
VAR126
126
VAR1D
1d
VAR2D
2d
VAR3D
3d
VAR4D
4d
LO
lo
HEIGHT_FROM_FLOOR
height from floor
LEG_GLIDES_MATERIAL
leg glides material
LEGS_MATERIAL
legs material
LEGS30
legs30
LEGS36
legs36
LEGS42
legs42
RAD
rad
WORKSURFACE_MATERIAL
worksurface material
VAR68
68
BEAM_THICKNESS
beam thickness
RECTANGLE
rectangle
SWEEP_LEFT
sweep left
SWEEP_RIGHT
sweep right
WEDGE_LEFT
wedge left
WEDGE_RIGHT
wedge right
VAR1_POWER_OUTLET_V
1 power outlet v
VAR2_POWER_OUTLETS_V
2 power outlets v
BAR_CUTOUT
bar cutout
BEAM_CUTOUT_ROOF_CENTER
beam cutout roof center
BEAM_CUTOUT_ROOF_LEFT
beam cutout roof left
BEAM_CUTOUT_ROOF_RIGHT
beam cutout roof right
BRACKETS_MATERIAL
brackets material
FULL_WALL
full wall
LEFT_BAR_BRACKET
left bar bracket
LEFT_SITTING_BRACKET
left sitting bracket
MEDIA_CUTOUT_BAR_CENTER
media cutout bar center
MEDIA_CUTOUT_BAR_LEFT
media cutout bar left
MEDIA_CUTOUT_BAR_RIGHT
media cutout bar right
MEDIA_CUTOUT_SEATING_CENTER
media cutout seating center
MEDIA_CUTOUT_SEATING_LEFT
media cutout seating left
MEDIA_CUTOUT_SEATING_RIGHT
media cutout seating right
NUMBER_OF_POWER_CUTOUTS
number of power cutouts
OFFSET_FROM_FLOOR
offset from floor
POWER_CUTOUT
power cutout
POWER_CUTOUT_2
power cutout 2
POWER_OUTLET_FRAME_MATERIAL
power outlet frame material
RAD1
rad1
RIGHT_BAR_BRACKET
right bar bracket
RIGHT_SITTING_BRACKET
right sitting bracket
SEATING_CUTOUT
seating cutout
TOP_CUTOUT
top cutout
FRAME_MATERIAL
frame material
GRILL
grill
GRILL_PANEL
grill panel
MACHINED_SLAT
machined slat
MESH
mesh
MESH_MATERIAL
mesh material
VAR1_PIECE
1 piece
VAR2_PIECES
2 pieces
VAR42
42
VAR84
84
FABRIC_CURTAIN_MATERIAL
fabric curtain material
PANEL
panel
SOLID_FINISH_MATERIAL
solid finish material
POWER_RECEPTACLE_MATERIAL
power receptacle material
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions