??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
OFS Brands
Description
OFS_Mystique_RVT
Bill of material
GUEST CHAIR WITH ARM INSERTS - Wood Outside Back
IDENT
ALWAYS_VERTICAL
always vertical
1
ARM_INSERT_MATERIAL
arm insert material
ARM_INSERT_OPTION
arm insert option
ARM_REST_MATERIAL
arm rest material
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
Autodesk Revit Architecture 2015
CATALOG
catalog
https://ofs.com/products/seating/guestmulti-use/mystique
CATEGORY
category
COPYRIGHT__
copyright ©
©OFS 2019
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
25.250
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
32.750
HOST
host
0
KEYNOTE
keynote
LEGS_MATERIAL
legs material
MANUFACTURER
manufacturer
OFS
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
OUTSIDE_BACK_MATERIAL
outside back material
OUTSIDE_BACK_OPTION
outside back option
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_AND_BACK_MATERIAL
seat and back material
SEAT_HEIGHT
seat height
18.750
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.ofs.com/
WIDTH
width
24.500
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions