??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 10
HELP_VARIABLE
Company
OFS Brands
Description
OFS_Mention_RVT
Bill of material
OFS_MENTION_SERIES_F81017
IDENT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
Autodesk Revit Architecture 2013
BASE_OPTION_1
base option 1
1
BASE_OPTION_2
base option 2
0
BASE_OPTION_3
base option 3
0
CATALOG
catalog
OFS BRANDS http://ofs.com
CATEGORY
category
COPYRIGHT__
copyright ©
© OFS BRANDS 2016
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
OFS Eleven Wood Boat shaped table with glass top 124" Arm clearance 29" Boat shaped table Arm clearance 29" Eleven Wood Boat shaped table with glass top 216"
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT_CUSHION_001
height_cushion_001
HEIGHT_CUSHION_002
height_cushion_002
HEIGHT_CUSHION_003
height_cushion_003
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
OFS BRANDS
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TIPO_1
tipo_1
TIPO_2
tipo_2
TIPO_3
tipo_3
TIPO_4
tipo_4
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://firstoffice.com/products/seating/lounge/mention
VISIBILITY_BASE_C7H
visibility_base_c7h
VISIBILITY_BASE_C7H2
visibility_base_c7h2
VISIBILITY_BASE_C8V
visibility_base_c8v
0
VISIBILITY_BASE_C8W
visibility_base_c8w
0
VISIBILITY_BASE_C8X
visibility_base_c8x
VISIBILITY_BASE_C8X2
visibility_base_c8x2
VISIBILITY_BASE_C8Y
visibility_base_c8y
0
VISIBILITY_BASE_C8Y2
visibility_base_c8y2
0
VISIBILITY_BASE_C8Z
visibility_base_c8z
0
VISIBILITY_BASE_C8Z2
visibility_base_c8z2
0
VISIBILITY_CUSHION_001
visibility_cushion_001
VISIBILITY_CUSHION_002
visibility_cushion_002
VISIBILITY_CUSHION_003
visibility_cushion_003
VISIBILITY_CUSHION_004
visibility_cushion_004
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions