??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
OFS Brands
Description
OFS_LOTIV_RVT
Bill of material
LOTIV PULL UP TABLE
IDENT
LOTIV PULL UP TABLE
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
Autodesk Revit Architecture 2013
CATALOG
catalog
https://ofs.com/products/tables/occasional/lotiv
CATEGORY
category
COPYRIGHT__
copyright ©
©OFS 2019
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
20.250
DESCRIPTION
description
OFS LOTIV PULL UP TABLE, 16" x 17" Table Top, 29" Table Height, iPad or iPhone Groove
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
33.875
HOST
host
0
KEYNOTE
keynote
LEG_GLIDERS
leg gliders
MANUFACTURER
manufacturer
OFS
MASSUNIT
massunit
1
METAL_STRUCTURE
metal structure
MODEL
model
L-1729PT
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.ofs.com/
WIDTH
width
17.000
WORK_PLANE_BASED
work plane-based
0
WORKSURFACE
worksurface
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions