??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 35
HELP_VARIABLE
Company
OFS Brands
Description
OFS_LEANTO_RVT
Bill of material
DOUBLE SEAT MARKERBOARD BACK & LAMINATE SHROUD BASE
IDENT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
Autodesk Revit Architecture 2015
BACK_MATERIAL
back material
BASE_MATERIAL
base material
CANOPY_BACK_MATERIAL
canopy back material
CANOPY_MATERIAL
canopy material
CATALOG
catalog
https://ofs.com/products/seating/lounge/leanto
CATEGORY
category
COPYRIGHT__
copyright ©
©OFS 2019
COST
cost
0
CUSHION_MATERIAL
cushion material
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FULL_BOARD
full board
HEIGHT
height
HOST
host
0
KEYNOTE
keynote
LEFT_LIGHT_OPTION
left light option
LEFT_POWER_OUTLET_OPTION
left power outlet option
LIGHT_SWITCH_MATERIAL
light switch material
MANUFACTURER
manufacturer
OFS
MARKERBOARD
markerboard
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PILLOW_MATERIAL
pillow material
POWER_OUTLET_MATERIAL
power outlet material
RIGHT_LIGHT_OPTION
right light option
RIGHT_POWER_OUTLET_OPTION
right power outlet option
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SHROUD_BASE_OPTION
shroud base option
SHROUD_MATERIAL
shroud material
STANDARD_BASE_OPTION
standard base option
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
CENTER_POWER_OUTLET_OPTION
center power outlet option
SHELF_MATERIAL
shelf material
LEFT
left
RIGHT
right
LARGE_PILLOW
large pillow
SMALL_PILLOW
small pillow
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions