??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 74
HELP_VARIABLE
Company
OFS Brands
Description
OFS_KINTRA_RVT
Bill of material
STANDING HEIGHT TABLE STANDARD FEATURES 42H x 24D x 96W
IDENT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
Autodesk Revit Architecture 2013
CATALOG
catalog
http://ofs.com/products/tables/conference-tables/kintra
CATEGORY
category
COPYRIGHT__
copyright ©
© OFS 2019
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
HOST
host
0
KEYNOTE
keynote
LDFB
ldfb
2.000
LDLR
ldlr
LEGS_MATERIAL
legs material
MANUFACTURER
manufacturer
CAROLINA
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
POWER_OUTLET_MATERIAL
power outlet material
ROOM_CALCULATION_POINT
room calculation point
0
SBTH
sbth
0.750
SHARED
shared
0
SHED
shed
SHEH
sheh
2.500
SHELF_MATERIAL
shelf material
SHELF_OPTION
shelf option
1
SHEO
sheo
SHEV
shev
SIDES_THICKNESS
sides thickness
TABLE_MATERIAL
table material
TOP_THICKNESS
top thickness
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.ofs.com/
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions