??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 14
HELP_VARIABLE
Company
OFS Brands
Description
OFS_KASURA_RVT
Bill of material
High Back Swivel Chair- Wood Base
IDENT
VAR4_PRONG_BASE
4-prong base
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
Autodesk Revit Architecture 2015
CATALOG
catalog
https://ofs.com/products/seating/executiveconference/kasura
CATEGORY
category
COPYRIGHT__
copyright ©
©OFS 2019
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HIGH_BACK
high back
HOST
host
0
KEYNOTE
keynote
LEGS_FINISH
legs finish
MANUFACTURER
manufacturer
OFS
MASSUNIT
massunit
1
MID_BACK
mid back
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_COLUMN_FINISH
seat column finish
SEAT_FINISH
seat finish
SHARED
shared
0
SURROUND_FINISH
surround finish
SURROUND_OPTION
surround option
1
TILT_MECHANISM
tilt mechanism
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://ofs.com/
WORK_PLANE_BASED
work plane-based
0
VAR4_LEG_WOOD_BASE
4 leg wood base
LEG_GLIDERS_FINISH
leg gliders finish
LOW_BACK
low back
METAL_SLED_BASE
metal sled base
VAR5_PRONG_BASE
5-prong base
CASTORS_INTERIOR_FINISH
castors interior finish
WHEELS_CASTORS_FINISH
wheels castors finish
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions