??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
OFS Brands
Description
OFS_Hitch_RVT
Bill of material
0fb3114c-414d-4530-898a-9331fc38ae4f.rfa
IDENT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
Autodesk Revit Architecture 2014
BACK_PANEL
back panel
CASE
case
CATALOG
catalog
Loewenstein
CATEGORY
category
COPYRIGHT__
copyright ©
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEFAULT_HEIGHT
default height
DESCRIPTION
description
Type Catalog
DESIGN_OPTION
design option
-1
DOOR
door
DOORS
doors
FAMILY_NAME
family name
HOST
host
0
INTERNAL_PANELS
internal panels
KEYNOTE
keynote
LENGTH
length
MANUFACTURER
manufacturer
OFS BRANDS
MASSUNIT
massunit
1
MODEL
model
Type Catalog
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TYPE
type
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.ofsbrands.com/
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
NAME
OFS_Hitch_RVT
FEET_FINISH
feet finish
GLIDE_FINISH
glide finish
METAL_PLATFORM
metal platform
WOOD_FINISH
wood finish
WOOD_PLATFORM
wood platform
FINISH
finish
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions