??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 25
HELP_VARIABLE
Company
OFS Brands
Description
OFS_BOOST_RVT_0
Bill of material
TRAP OTTOMAN 25.5" * 25.25"
IDENT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
Autodesk Revit Architecture 2013
BACKREST_HEIGHT
backrest height
22.281
CATALOG
catalog
OFS BRANDS http://ofs.com
CATEGORY
category
COPYRIGHT__
copyright ©
© OFS BRANDS 2017
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D1
d1
D2
d2
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLOOR_OFFSET
floor offset
0.750
HEIGHT
height
HEIGHT_2
height 2
14.125
HEX_OTTOMAN___BACKREST
hex ottoman - backrest
HEX_OTTOMAN___REMOVABLE_TOP_SEAT
hex ottoman - removable top seat
HEX_OTTOMAN_SEAT
hex ottoman seat
HEX_RAD
hex rad
HOST
host
0
HX1
hx1
HX2
hx2
HX3
hx3
INT__BACKREST_DIAM_
int. backrest diam.
KEYNOTE
keynote
LEGS_DIAMETER
legs diameter
MANUFACTURER
manufacturer
OFS BRANDS
MASSUNIT
massunit
1
MODEL
model
NUMBER_OF_POWER_OUTLETS
number of power outlets
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
OTTOMAN_LEGS_MATERIAL
ottoman legs material
OTTOMAN_REMOVABLE_TOP_MATERIAL
ottoman removable top material
OTTOMAN_SEAT_MATERIAL
ottoman seat material
OTTOMAN_TABLET_MATERIAL
ottoman tablet material
OTTOMAN_TABLET_OPTION
ottoman tablet option
0
OTTOMAN_TABLET_SUPP_MATERIAL
ottoman tablet supp material
OUTLET_MATERIAL
outlet material
POWER_OUTLET
power outlet
POWER_YN
power yn
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TABLET_M
tablet m
0
TABLET_YN
tablet yn
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://firstoffice.com/products/seating/benchottoman/boost
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
TR1
tr1
TR2
tr2
TR3
tr3
TRAP_F
trap f
TRAP_OTTOMAN_LEGS
trap ottoman legs
TRAP_OTTOMAN_REMOVABLE_TOP_SEAT
trap ottoman removable top seat
TRAP_OTTOMAN_SEAT
trap ottoman seat
ROUND_OTTOMAN___BACKREST
round ottoman - backrest
ROUND_OTTOMAN___REMOVABLE_TOP_SEAT
round ottoman - removable top seat
ROUND_OTTOMAN_LEGS
round ottoman legs
ROUND_OTTOMAN_SEAT
round ottoman seat
SQ1
sq1
SQ2
sq2
SQ3
sq3
SQ4
sq4
SQUARE_OTTOMAN_LEGS
square ottoman legs
SQUARE_OTTOMAN_REMOVABLE_TOP_SEAT
square ottoman removable top seat
SQUARE_OTTOMAN_SEAT
square ottoman seat
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions