??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 20
HELP_VARIABLE
Company
OFS Brands
Description
OFS_Beck_Tables_RVT_1
Bill of material
BAR TABLE - ROUND CLEAR GLASS TOP
IDENT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
CATALOG
catalog
https://ofs.com/products/casegoods/storage/beck
CATEGORY
category
CHASIS_MATERIAL
chasis material
COPYRIGHT__
copyright ©
©OFS 2019
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOORS_MATERIAL
doors material
DRAWERS_MATERIAL
drawers material
DSD1
dsd1
FAMILY_NAME
family name
HANDLE_MATERIAL
handle material
HEIGHT
height
HOST
host
0
KEYNOTE
keynote
LEGS_MATERIAL
legs material
MANUFACTURER
manufacturer
OFS
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
ROOM_CALCULATION_POINT
room calculation point
0
SDS1
sds1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.ofs.com/
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
BECK_CAPS_MATERIAL
beck caps material
BECK_GLASS_MATERIAL
beck glass material
BECK_LEGS_MATERIAL
beck legs material
BECK_TABLE_MATERIAL
beck table material
C1
c1
HEX_DEPTH
hex depth
HEX_HEIGHT
hex height
HEX_RAD
hex rad
R2
r2
T1
t1
T2
t2
TT
tt
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions