??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 135
HELP_VARIABLE
Company
OFS Brands
Description
OFS_Applause_RVT
Bill of material
APPLAUSE_SUPPORT_UNITS_VISUAL_PRESENTATION_NO_DOORS_A4848VP2
IDENT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE_DEPTH
base depth
CATALOG_CODE
catalog code
FOF
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
EDGE_SHAPE
edge shape
ENVIRONMENTAL
environmental
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
FIRST OFFICE-APPLAUSE
MANUFACTURERS__CODE
manufacturers' code
FOF
MASSUNIT
massunit
1
MODEL
model
MODEL_NUMBER
model number
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TABLE_WIDTH
table width
TOP_CORE
top core
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.firstoffice.com/products/training_tables/applause
WORK_PLANE_BASED
work plane-based
0
VAR1_RAIL
1 rail
MODESTY
modesty
TABLE_DEPTH
table depth
BASE_HEIGHT
base height
COLUMN_COLOR
column color
BASE_COLOR
base color
BEAM
beam
BASE_INSET
base inset
VAR2_RAIL
2 rail
INSET
inset
MP_BRKT_3
mp brkt 3
RAIL_SPACE
rail space
RAIL_WIDTH
rail width
BASE_WIDTH
base width
RADIUS
radius
VAR2_FRAMED_DOORS
2 framed doors
DRAWER
drawer
PNL_VERT
pnl vert
SHELVES
shelves
TABLE_ANGLE
table angle
DEPTH
depth
WIDTH
width
BASE_COLUMN
base column
BASE_FOOT
base foot
FRAME_WIDTH
frame width
SURFACE
surface
SURFACE_EDGE
surface edge
DUECE_AS4_BASE
duece as4 base
DUECE_X
duece x
DUECE_X_BASE
duece x base
MCB_BACE
mcb bace
TABLE_DIAMETER
table diameter
DOOR
door
DOORS
doors
MARKERBOARD
markerboard
TOP_BOTTOM
top/bottom
VERTICAL_PLANKS
vertical planks
VISUAL_DEPTH
visual depth
PLANKS
planks
VAR2_RAILS
2 rails
VAR3_BASES
3 bases
VAR4_RAILS
4 rails
RADIUS_2
radius 2
RAILS
rails
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions