??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hillphoenix
Description
O2.5UMA-NRG
Bill of material
O2.5UMA-NRG
ORDERNO
O2.5UMA-NRG
VAR11__BF
11" bf
1
VAR5__BF
5" bf
1
ADJUSTABLE_BASE_FRAME
adjustable base frame
ALWAYS_VERTICAL
always vertical
1
ANTI_SWEAT_APPARENT_LOAD
anti sweat apparent load
0
ANTI_SWEAT_HEATER_AMPS
anti sweat heater amps
0
ANTI_SWEAT_HEATER_WATTAGE
anti sweat heater wattage
0
APPLICATION_DISCIPLINE
application discipline
Meat
ASSEMBLY_CODE
assembly code
BASE
base
BASE_HEIGHT
base height
5.125
BLACK_WHEELS
black wheels
BOTTOM_ELECTRICAL
bottom electrical
1
BOTTOM_REFRIGERATION
bottom refrigeration
1
BTU_ADD_FOR_LIGHTS
btu add for lights
3312
BTU_ADD_PER_SHELF_PER_FOOT
btu add per shelf per foot
92
BTU_PER_FOOT_CONVENTIONAL
btu per foot conventional
857
BTU_PER_FOOT_PARALLEL
btu per foot parallel
750
BTUH_CONVENTIONAL
btuh conventional
847
BTUH_PARALLEL
btuh parallel
740
CATEGORY
category
CERTIFICATIONS
certifications
NSF 7, UL471, CSA
CLASSIFICATION
classification
0
COIL_REFRIGERATION_CHARGE
coil refrigeration charge
0
CONTROL_TYPE
control type
T-STAT
CONVENTIONAL_EVAPORATOR_LOAD
conventional evaporator load
13596
CORNICE_AND_NOSE_LIGHT_ROWS
cornice and nose light rows
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE
date
07/26/12
DEDICATED_CIRCUIT
dedicated circuit
YES
DEFAULT_ELEVATION
default elevation
48
DEFROST_AMPS
defrost amps
0
DEFROST_PHASE
defrost phase
1
DEFROST_TIME_AND_DURATION
defrost time and duration
2 @ 60 MIN
DEFROST_WATTAGE
defrost wattage
0
DEFROSTS_PER_DAY
defrosts per day
6
DESCRIPTION
description
MULTI DECK MERCHANDISER WITH SYNERG-E
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
PRAVEEN.J
DIEBOARD_HEIGHT
dieboard height
0
DISCHARGE_AIR___F_
discharge air (°f)
29.9999999999999
DISCHARGE_AIR_TEMPERATURE
discharge air temperature
31.0000000000001
DISCHARGE_AIR_VELOCITY__FPM_
discharge air velocity (fpm)
180
DISCLAIMER
disclaimer
1
DRAIN
drain
1
DRAIN_LINE_CONNECTION
drain line connection
Drain Connection
DRAIN_LINE_DIAMETER
drain line diameter
1.5
DRAIN_LINE_RADIUS
drain line radius
0.75
DRAIN_PIPE_LENGTH
drain pipe length
0
DRAIN_PIPE_TYPE
drain pipe type
PVC
DRIP_PAN_PLUMB_TYPE
drip pan plumb type
HARD
ELECTRIC_DEFROST
electric defrost
0
ELECTRICAL_DEFROST_VOLTAGE
electrical defrost voltage
0
END_PANEL
end panel
ENGINEERING_CONTACT
engineering contact
EQUIPMENT_MARK
equipment mark
O2.5UM-NRG
EVAPORATOR___F_
evaporator (°f)
25.9999999999999
EVAPORATOR_TEMPERATURE
evaporator temperature
28
FAMILY_NAME
family name
FAN_AMPS
fan amps
0.48
FAN_AND_ANTI_SWEAT_HEATER_APPARENT_LOAD
fan and anti sweat heater apparent load
57.6
FAN_APPARENT_LOAD
fan apparent load
57.6
FAN_CONNECTOR_DESCRIPTION
fan connector description
FAN AND ANTI SWEAT CONNECTOR
FAN_NUMBER_OF_POLES
fan number of poles
1
FAN_QUANTITY
fan quantity
3
FAN_TYPE
fan type
ECM
FAN_WATTAGE
fan wattage
33
FRONT_PANEL
front panel
FRONT_SILL_HEIGHT
front sill height
Extended
GLASS
glass
GROUND_FAULT_PROTECTION
ground fault protection
NO
HEIGHT
height
44.125
HIGH_EFFICIENCY_AMPS
high efficiency amps
0.48
HIGH_EFFICIENCY_WATTS
high efficiency watts
33
HIGH_POWER__CORNICE__AMPS
high power (cornice) amps
0.37
HIGH_POWER__CORNICE__WATTS
high power (cornice) watts
44.8
HILL_PHOENIX_DRAWING_NUMBER
hill phoenix drawing number
NA
HOST
host
0
HOT_GAS_DEFROST
hot gas defrost
0
ISOLATED_GROUND_REQUIRED
isolated ground required
NO
KEYNOTE
keynote
DAIRY/DELI/MEAT/PRODUCE/SEAFOOD
LED_LIGHTING_AMPS
led lighting amps
0.9
LED_LIGHTING_AMPS_PER_ROW
led lighting amps per row
0.3
LED_LIGHTING_BTU_ADD_PER_ROW
led lighting btu add per row
36
LED_LIGHTING_WATTAGE
led lighting wattage
108
LEFT_END
left end
1
LEFT_END_INSTANCE
left end instance
1
LEFT_END_INSTANCE__OK_
left end instance (ok)
1
LEGEND_NUMBER
legend number
O2.5UM-NRG
LENGTH
length
144
LENGTH_FOR_BTU
length for btu
12
LIGHT_AMPS
light amps
2.1
LIGHT_LENGTH
light length
4'
LIGHT_TYPE
light type
T8 FLUORESCENT
LIGHTING_APPARENT_LOAD
lighting apparent load
252
LIGHTING_CONNECTION_DESCRIPTION
lighting connection description
LIGHTING CONNECTOR
LIGHTING_NUMBER_OF_POLES
lighting number of poles
1
LIGHTING_WATTAGE
lighting wattage
252
LIGHTS_PER_ROW
lights per row
3
LIQUID_LINE_CONNECTION
liquid line connection
LIQUID LINE CONNECTION
LIQUID_LINE_DIAMETER
liquid line diameter
0.375
LIQUID_LINE_RADIUS
liquid line radius
0.1875
MANUFACTURER
manufacturer
HILL PHOENIX
MASSUNIT
massunit
1
MASTER_BUMPER
master bumper
MODEL
model
O2.5UM-NRG
NEMA_PLUG_TYPE
nema plug type
N/A
NUMBER_OF_FANS
number of fans
3
NUMBER_OF_WIRES
number of wires
3
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
PAINTED_METAL_EXTERIOR
painted metal exterior
PAINTED_METAL_INTERIOR
painted metal interior
PAINTED_METAL_UPPER_SHELF
painted metal upper shelf
PARALLEL_EVAPORATOR_LOAD
parallel evaporator load
12312
PART_TYPE
part type
0
PHASE
phase
1
PNET_NUMBER
pnet number
NA
POWER_FACTOR
power factor
1
PRESSURE_REGULATOR
pressure regulator
0
PVC_PIPE
pvc pipe
REAR_REFRIGERATION
rear refrigeration
0
RECEPTICAL_MOUNTING_HEIGHT_ABOVE_FLOOR
receptical mounting height above floor
19.75
REF_PIPE_LENGTH
ref pipe length
28.625
REF_PLANE_FRONT_BACK
ref plane front back
21.625
REF_PLANE_LEFT_RIGHT
ref plane left right
72
REFRIGERATION_PIPING
refrigeration piping
REVERSE_AIR_DEFROST
reverse air defrost
0
RIGHT_END
right end
1
RIGHT_END_INSTANCE__OK_
right end instance (ok)
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RUBBER_BUMPER
rubber bumper
SET_BACK_MODE_FOR_ENERGY_CONSERVATION
set back mode for energy conservation
NO
SHARED
shared
0
SHELF_LIGHT_ROWS
shelf light rows
3
SHELVE_1
shelve 1
1
SHELVE_2
shelve 2
1
SHELVE_3
shelve 3
1
SHELVE_LENGTH
shelve length
48.0000000000005
SIZE_OF_COLD_WATER_HOOK_UP
size of cold water hook up
0
SIZE_OF_HOT_WATER_HOOK_UP
size of hot water hook-up
0
STANDARD_POWER_AMPS
standard power amps
0.15
STANDARD_POWER_WATTS
standard power watts
17.6
SUCTION_LINE_CONNECTION
suction line connection
SUCTION LINE CONNECTION
SUCTION_LINE_DIAMETER
suction line diameter
0.875
SUCTION_LINE_RADIUS
suction line radius
0.4375
SUPERHEAT_SET_POINT___BULB___F_
superheat set point @ bulb (°f)
6-8
T8_LIGHT_OR_LED_LIGHT
t8 light or led light
1
T8_LIGHTING_AMPS
t8 lighting amps
2.1
T8_LIGHTING_AMPS_PER_ROW
t8 lighting amps per row
0.7
T8_LIGHTING_BTU_ADD_PER_ROW
t8 lighting btu add per row
92
T8_LIGHTING_WATTAGE
t8 lighting wattage
252
TIME_OFF_DEFROST
time off defrost
1
TIMED_OFF_DEFROST_FAIL_SAFE__MIN_
timed-off defrost fail-safe (min)
30
TIMED_OFF_DEFROST_TERMINATION_TEMP
timed-off defrost termination temp
42
TOE_KICK
toe kick
TOEKICK_HEIGHT
toekick height
5.5
TOEKICK_INSET
toekick inset
1.5
TOTAL_APPARENT_FAN_LIGHT_AND_A_S_LOAD
total apparent fan-light and a/s load
285
TOTAL_CASE_AMPS
total case amps
2.58
TOTAL_CASE_WATTAGE
total case wattage
285
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hillphoenix.com/?s=o2.5um
VOLTAGE
voltage
120
WATER_LINE_MOUNTING_HEIGHT_ABOVE_FLOOR
water line mounting height above floor
0
WEIGHT
weight
0
WIDTH
width
43.25
WORK_PLANE_BASED
work plane-based
1
NAME
name
O2.5UMA-NRG
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions