??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Aeris
Description
numo-4-star-base-glides
Bill of material
numo-4-star-base-glides
ORDERNO
numo-4-star-base-glides
DIMENSIONS__WITH_CASTORS_
dimensions (with castors)
57 x 55 cm
DIMENSIONS__WITH_GLIDES_
dimensions (with glides)
56 x 56 cm
FRAMES
frames
Each with glides for hard and soft floors
HEIGHT
height
80 cm
KINEMATICS
kinematics
Die-cast aluminium, polished or powder-coated
MAX__USER_WEIGHT
max. user weight
120 kg
SEAT_HEIGHT
seat height
46.5 cm
SHELL
shell
Glass-fibre reinforced plastic shell made of high-quality polypropylene/ polyamide
WEIGHT
weight
7.8 kg (glides), 8.5 kg (castors)
NAME
name
numo-4-star-base-glides
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions