??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
NS43V
Bill of material
NS43V
ORDERNO
NS43V
ATTACHMENT
attachment
On 35 mm DIN-rail or screws M4
DIMENSIONS_H_X_B_X_D
dimensions h x b x d
Design V6 90 x 105 x 58 [mm], mounting height 55 mm
ELECTRODE_CONNECTION
electrode connection
Level electrodes E1, E2, E3, E4, Reference to E0
HYSTERESIS
hysteresis
approx. 15% + 5 kΩ
MAX__CABLE_LENGTHCAPACITY
max. cable-lengthcapacity
5 kΩapprox. 500m100 nF, 250 kΩapprox. 50m10nF
MAX__VOLTAGECURRENT
max. voltagecurrent
3Veff 100 μA
PROTECTION_HOUSING_TERMINALS
protection housing terminals
IP 30 IP 20 (terminals pluggable)
RATED_AMBIENT_TEMPERATURE
rated ambient temperature
-20…+55°C
RELAY_OUTPUT
relay output
Type 2 see general technical informations 4 x 1 changeover-contact
SENSITIVITY
sensitivity
adjustable 5 kΩ...250 kΩ ± 25%
SUPPLY_VOLTAGE_US
supply voltage us
ACDC 24-240V, 3W, 6VA AC 20-264 V, DC 20,4-297 V
SWITCHING_DELAY
switching delay
adjustable 0,1...10 s
TEST_CONDITIONS
test conditions
see general technical informations
WEIGHT
weight
approx. 250 g
NAME
name
NS43V
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions