??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
NS43
Bill of material
NS43
ORDERNO
NS43
ADMISSIBLE_TOLERANCE_US
admissible tolerance us
AC 20-264 V, DC 20-297 V
ATTACHMENT
attachment
Snap mounting on 35 mm standard rail
CONTACT
contact
Type 2 see general technical information
DIMENSIONS__H_X_W_X_D__MM
dimensions (h x w x d) mm
Design K 75 x 22,5 x 115 mm
FREQUENCY
frequency
0,45-62 Hz
LINE_CAPACITY_AT_25_KΩ
line capacity at 25 kω
max. 100 nF = approx. 500 m
LINE_CAPACITY_AT_5_KΩ
line capacity at 5 kω
max. 500 nF = approx. 2500 m
LINE_CAPACITY_AT_250_KΩ
line capacity at 250 kω
max. 10 nF = approx. 50 m
NUMBER_OF_ELECTRODES
number of electrodes
5
PICK_UP_DELAY
pick up delay
approx. 1 s
POWER_CONSUMPTION
power consumption
≤ 5 VA, 3 W
PROTECTION_HOUSINGTERMINALS
protection housingterminals
IP 30 IP 20
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
-20°C...+60°C
RELAY
relay
3 CO
RELEASE_DELAY
release delay
approx. 1 s
SUPPLY_VOLTAGE_US
supply voltage us
ACDC 24-240 V
TEST_CONDITIONS
test conditions
see general technical information
VOLTAGE_AT_ELECTRODES
voltage at electrodes
AC 3 Veff (≤ 0,1 mA)
WEIGHT
weight
ca. 130 g
NAME
name
NS43
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions