??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
NS20
Bill of material
NS20
ORDERNO
NS20
ATTACHMENT
attachment
Snap-mount on DIN-rail 35 mm according to EN 60 715 or screws M4
CONTACT_LIFE_ELECTRICAL
contact life electrical
1 x 105 operations at 240 V 6 A 1 x 106 operations at 240 V 2 A
CONTACT_LIFE_MECHANICAL
contact life mechanical
3 x 107 operations
CONTAMINATION_LEVEL
contamination level
3
DESIGN
design
V2
DIMENSIONS__B_X_H_X_T_
dimensions (b x h x t)
each 1 x 4 mm2
INTERFERENCE_RESISTANCE
interference resistance
EN 61000-6-2
INTERFERENCE_TRANSMISSION
interference transmission
EN 61000-6-3
MAX__CURRENT
max. current
250 μA
MAX__VOLTAGE
max. voltage
6 Veff
MOUNTING_HEIGHT
mounting height
55 mm
ON_PERIOD
on-period
100 %
PROTECTION_HOUSING
protection housing
IP 30
PROTECTION_TERMINALS
protection terminals
IP 20
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
-20 °C ... +60 °C (EN 60068-2-1 dry heat)
RATED_IMPULSE_WITHSTAND_VOLTAGE
rated impulse withstand voltage
4000 V
RATED_INSULATION_VOLTAGE_UI
rated insulation voltage ui
250 V
RATED_NOMINAL_CURRENT_IE_FOR_CO
rated nominal current ie for co
3 A AC15 250 V ...... 2 A DC13 24 V
RECOMMENDED_FUSE
recommended fuse
3,15 A slow ( gL )
REDUCTION_FACTOR_AT_COSΦ___0_3
reduction factor at cosϕ = 0,3
0,5
STRANDED_WIRE_WITH_WIRE_END_SLEEVES
stranded wire with wire-end sleeves
each 1 x 2,5 mm2
SUPPLY_VOLTAGE_US
supply voltage us
ACDC 24 – 240 V ...... 0 50 60 Hz 3 W 5 VA
SWITCH_ON_OFF_DELAY
switch on-off-delay
0,1...10sec adjustable
SWITCHING_CURRENT
switching current
max. 6 A
SWITCHING_POINT
switching point
adjustable app. 5 kΩ ... 250 kΩ
SWITCHING_POINT_250_KΩ
switching point 250 kω
max. cable-length 50 m ...... max. capacity of cable 10 nF
SWITCHING_POINT_5_KΩ
switching point 5 kω
max. cable-length 2500 m ...... max. capacity of cable 500 nF
SWITCHING_POWER
switching power
max. 2000 VA (ohmic load) max. 120 W bei DC 24 V
SWITCHING_VOLTAGE
switching voltage
max. AC 415 V
TOLERANCE
tolerance
25%
TYPE_OF_CONTACT
type of contact
1 change-over-contact (CO)
UL_ELECTRICAL_RATINGS
ul electrical ratings
250 V ac, 3 A, general use 240 V ac, 14 hp, 2.9 FLA 120 V ac, 110 hp, 3.0 FLA C 300
VIBRATION_RESISTANCE__EN_60068_2_6_
vibration resistance (en 60068-2-6)
2…25 Hz ±1,6 mm 25 ... 150 Hz 5 g
WEIGHT
weight
app. 130 g
NAME
name
NS20
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions