??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
NS1
Bill of material
NS1
ORDERNO
NS1
ADM__TOLERANCE_US
adm. tolerance us
+10%…-15%
CONTACT_TYPE
contact type
Type 2 (see General technical Informations)
DIMENSIONS__H_X_B_X_T_
dimensions (h x b x t)
Design I 94 94 x 94 x 57 mm
FITTING_POSITION
fitting position
with screws
FREQUENCY
frequency
50…60 Hz
LINE_CAPACITY_AT_150_KΩ
line capacity at 150 kω
max. 20 nF = ca. 100 m
LINE_CAPACITY_AT_250_KΩ
line capacity at 250 kω
max. 10 nF = ca. 50 m
LINE_CAPACITY_AT_25_KΩ
line capacity at 25 kω
max. 100 nF = ca. 500 m
MAX__AMBIENT_TEMPERATURE
max. ambient temperature
-20°C...+55°C
PICK_UP_DELAY
pick up delay
approx. 0,5 s
POWER_CONSUMPTION
power consumption
≤ 3 VA
PROTECTION_HOUSING_TERMINALS
protection housing terminals
IP 54 IP 20
QUANTITY_ELECTRODES
quantity electrodes
2
RELAYS
relays
1 CO
RELEASE_DELAY
release delay
approx. 0,5...10s adjustable
SUPPLY_VOLTAGE_US
supply voltage us
AC 230 V
TEXT_CONDITIONS
text conditions
see General technical Informations
VOLTAGE_AT_THE_ELECTRODES
voltage at the electrodes
AC 6 Veff
WEIGHT
weight
approx. 310g
NAME
name
NS1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions