??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
NS 35-104
Bill of material
19810701
MD01
VAR__MANUID_
19810701
DESCSHORT
Short Description
NS 35-104
DESCLONG
Long Description
Standard rail acc. to DIN EN 60715, 35 x 7.5mm, for TG 1208, length 104 mm<br /><strong>Dimensions: </strong>35 x 104 x 7,5 mm
INTNO
International product number
4013902814671
MANUID
Product number of the Manufacturer
19810701
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
NS 35-104
EF000010
EV005273
EF000040
7.500
EF000139
EV000283
EF000386
1
EF001438
104
EF001457
EV005294
EF002169
EV000179
EF002677
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0366
LENGTH
104
WIDTH
35
DEPTH
7.500
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions