??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
NPKA-L - elbow click fitting
Bill of material
1655429 NPKA-L-G18-Q6-P10
TNR
Part number
1655429
TYP
Type
NPKA-L-G18-Q6-P10
D1
Thread
G1/8
D2
Pneumatic port
6.000 mm
D5
14.200 mm
H1
25.600 mm
H2
6.000 mm
H3
32.700 mm
L1
32.250 mm
L2
25.800 mm
SW1
Width across flats
13.000 mm
CNSMASSEXACT
Weight
0.0075 kg
GTIN
4052568062262
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions