??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Festo
Description
NPFV - Adapter
Bill of material
563397 NPFV-AF-G14-N14-MF
TNR
Part number
TYP
Type
D1
Thread
mm
D2
6.000 mm
D3
Thread
mm
D4
18.000 mm
L1
29.000 mm
L2
10.000 mm
SW
19.000 mm
GTIN
Preview - Generation
Podgląd
Formaty
Files
3D
Wymiar
2D

Embedded user actions