??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Control Resources
Description
Nimbus II,
Bill of material
Nimbus II,
ORDERNO
Nimbus II,
VAR__APPROVED_MOTORS
» approved motors
TRIAC controllable PSC or Shaded Pole rated up to 7A
VAR__CONTROL_INPUT
» control input
– S-series or P-series thermistor – Up to 10 VDC input – Up to 20 mA input
VAR__NAVIGATOR_PROGRAMMABLE_VARIABLES___CONTROL_INPUT
» navigator programmable variables – control input
Temp, VDC, mA – Min & Max motor speed – Min & Max control signal – Motor onoff set points – Speed on signal loss – Alarm trip points – Control stability – Startup mode – Temp Sensor Series Type
VAR__OPERATING_ENVIRONMENT
» operating environment
-20 to 40°C, 0-95% RH
VAR__POWER_SOURCE
» power source
65-277 VAC, 50-60Hz automatically detected
VAR__WEIGHT
» weight
– TRC0300 = 2.1 oz. (58 grams) – TRCE600 = 3.0 oz. (84 grams) – TRCE700 = 4.4 oz. (123 grams) – TRCC600 = 6.5 oz. (183 grams)
NAME
name
Nimbus II,
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions