??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Almo
Description
NH-P12.60.1
Bill of material
NHP12601
ORDERNO
NHP12601
D1
d1
12mm
GATES
gates
1 @ 180°
L1
l1
60mm
L2
l2
34mm
L3
l3
24mm
L4
l4
14mm
S
s
3mm
T
t
M6
NAME
name
NHP12601
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions