??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Johanson
Description
News
Bill of material
Mind 05
ORDERNO
Mind 05
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ARTIKEL_NR_
artikel nr.
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Johanson Design
CATEGORY
category
Chairs
CHAIRMAINMATERIAL
chairmainmaterial
CHAIRSECONDARYMATERIAL
chairsecondarymaterial
CHAIRTERTIARYMATERIAL
chairtertiarymaterial
CHAIRTYPE
chairtype
CODEPERFORMANCE
codeperformance
n/a
COLLECTION
collection
Mind
COLOR
color
Various
CONSTITUENTS
constituents
n/a
CONVERGOREFNR
convergorefnr
0116-1709-0007-SE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Mind can be ordered with various bases
DESIGN_OPTION
design option
-1
DESIGNER
designer
Alexander Lervik
DURATIONUNIT
durationunit
Year
EANNUMBER
eannumber
n/a
EXPECTEDLIFE
expectedlife
n/a
EXPIRINGDATE
expiringdate
07/2018
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
Chrome/black/white/multicolour
GRADE
grade
n/a
HIGHESTSEATINGHEIGHT
highestseatingheight
460
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
CHAIR
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
LOWESTSEATINGHEIGHT
lowestseatingheight
460
MAINCOLOR
maincolor
n/a
MANUFACTURER
manufacturer
Johanson Design
MANUFACTURERNAME
manufacturername
Johanson Design
MANUFACTURERURL
manufacturerurl
http://johansondesign.com
MASSUNIT
massunit
1
MATERIAL
material
Metal + upholstery
MATERIALSURL
materialsurl
http://johansondesign.com/material/seats
MODEL
model
Mind 08 WA
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
n/a
NAME
name
Mind 05
NBSDESCRIPTION
nbsdescription
Domestic chairs
NBSREFERENCE
nbsreference
45-35-20/365
NOMINALDEPTH
nominaldepth
530
NOMINALHEIGHT
nominalheight
800
NOMINALWIDTH
nominalwidth
510
OMNICLASS_NUMBER
omniclass number
23.40.20.14.14.11
OMNICLASS_TITLE
omniclass title
Chairs
PRODUCTINFORMATION
productinformation
Mind can be ordered with various bases
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SEATINGHEIGHT
seatingheight
460
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Sculptured
SHARED
shared
0
SIZE
size
510x530x820 mm
STYLE
style
Modern, scandinavian
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_40_50_12_48
UNICLASS2015DESCRIPTION
uniclass2015description
Dining chairs
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_50_12_22
URL
url
http://johansondesign.com/products/chairs/mind
VERSION
version
1
VERSIONDATE
versiondate
15/09/2017
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WEIGHT
weight
n/a
WORK_PLANE_BASED
work plane-based
0
SEAT_DEPTH
seat depth
42
SEAT_HEIGHT
seat height
46,5
SEAT_WIDTH
seat width
46
TOTAL_DEPTH
total depth
55,5
TOTAL_HEIGH
total heigh
82
TOTAL_WIDTH
total width
56
VOLUME_M__
volume(m³)
0,24
WEIGHT_KG_
weight(kg)
6
AREA
area
PANELMAINMATERIAL
panelmainmaterial
TEXTILESAVAILABLES
textilesavailables
AREA_M_
area m²
TOTAL_HEIGHT
total height
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions