??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Optical Cable Corporation
Description
New RTC HD Series
Bill of material
New RTC HD Series
ORDERNO
New RTC HD Series
ADAPTER_QUANTITY
adapter quantity
4
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
COPYRIGHT
copyright
Copyright © Optical Cable Corporation
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_MODIFIED
date modified
December 16, 2013
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
16.630
DESCRIPTION
description
High Density Cabinet, Rack Mounted, 1 Rack Unit, 4 Adapter Plates, Black
DESIGN_OPTION
design option
-1
DOOR_IS_OPEN
door is open
0
EQUIPMENT_ABBREVIATION
equipment abbreviation
PS
EQUIPMENT_NUMBER
equipment number
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0.0
HAS_EXTENDED_MOUNTING_BRACKETS
has extended mounting brackets
0
HAS_SNAP_LOCATIONS
has snap locations
1
HEIGHT
height
1.680
HOST
host
0
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Optical Cable Corporation
MASSUNIT
massunit
1
MODEL
model
RTC1U-HD4APB
MODEL_DISCLAIMER
model disclaimer
Contact Optical Cable Corporation for more information
OMNICLASS_NUMBER
omniclass number
23.85.50.17.11
OMNICLASS_TITLE
omniclass title
Computer Network Equipment
PART_DESCRIPTION
part description
High Density Cabinet, Rack Mounted, 1 Rack Unit, 4 Adapter Plates, Black
PART_NUMBER
part number
RTC1U-HD4APB
PART_TYPE
part type
0
PORT_COUNT
port count
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_MATERIAL
product material
PRODUCT_PAGE_URL
product page url
www.occfiber.com/products/RTC1U-HD4APB
PROVIDE_FEEDBACK
provide feedback
https://www.surveymonkey.com/s/H7GGN99
RACK_SPACES
rack spaces
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPLICE_CAPACITY
splice capacity
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.occfiber.com/main/index.php
WIDTH
width
19
WORK_PLANE_BASED
work plane-based
1
Z_ANGLE
z angle
90
Z_HEIGHT
z height
1.680
Z_HEIGHT_2_RU_COLLAPSE
z height 2 ru collapse
0
Z_HEIGHT_4_RU_COLLAPSE
z height 4 ru collapse
0
Z_HEIGHT_DECOR
z height decor
0.350
Z_HEIGHT_GOLD_BRICKS_OFFSET
z height gold bricks offset
0.100
Z_HEIGHT_MAIN_BOX
z height main box
11.700
Z_HEIGHT_OFFSET_CIRCLE
z height offset circle
0.590
Z_HEIGHT_OFFSET_HANDLE
z height offset handle
8.300
Z_HEIGHT_OFFSET_X_HANDLE
z height offset x handle
1.360
Z_HEIGHT_VOID
z height void
0.830
Z_HEIGHT_VOID_2_DEPTH
z height void 2 depth
2.260
Z_HEIGHT_VOID_CIRCLES_COLLAPSE
z height void circles collapse
0
Z_HEIGHT_VOID_COLLAPSE
z height void collapse
0
Z_HEIGHT_VOID_DEPTH
z height void depth
2.320
Z_HEIGHT_VOID_OFFSET
z height void offset
0.510
Z_TYPE
z type
1
Z_WIDTH
z width
19
Z_WIDTH_FACE_VOID
z width face void
0.981
NAME
name
New RTC HD Series
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions