??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Baldwin Boxall Communications
Description
NBS_BaldwinBoxallCommunicationsLtd_VcAlmSymPwrAmplfrs_VoiceAlarmRack
Bill of material
VoiceAlarmRack-RK20UN
ORDERNO
VoiceAlarmRack-RK20UN
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
BARCODE
barcode
n/a
BASEHEIGHTCALC
baseheightcalc
0
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
Pr_75_75_94_97:Voice alarm power amplifiers
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Black
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Voice alarm rack
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
ENCLOSURECOLOUR
enclosurecolour
Black
ENCLOSUREFINISH
enclosurefinish
Powder Coating
ENCLOSUREINGRESSPROTECTIONMINIMUM
enclosureingressprotectionminimum
IP30
ENCLOSUREMATERIAL
enclosurematerial
Steel
ENCLOSUREMOUNTING
enclosuremounting
19"
EXPECTEDLIFE
expectedlife
15 Years
FEATURES
features
20U high voice alarm rack
FINISH
finish
Powder coating
GRADE
grade
n/a
HASCASTORS
hascastors
0
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcAlarmType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
MANUFACTURERNAME
manufacturername
Baldwin Boxall Communications Ltd
MANUFACTURERURL
manufacturerurl
http://www.baldwinboxall.co.uk/
MASSUNIT
massunit
1
MATERIAL
material
steel
MODELNUMBER
modelnumber
RK20UN
MODELREFERENCE
modelreference
VoiceAlarmRack-RK20UN
NAME
name
NBS_BaldwinBoxallCommunicationsLtd_VcAlmSymPwrAmplfrs_VoiceAlarmRack
NBSDESCRIPTION
nbsdescription
Voice alarm power amplifiers
NBSREFERENCE
nbsreference
90-70-10/310
NOMINALHEIGHT
nominalheight
1006
NOMINALLENGTH
nominallength
600
NOMINALWIDTH
nominalwidth
600
NUMBEROFUNITS
numberofunits
20
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
https://www.baldwinboxall.co.uk/wp-content/uploads/RK20UN-VIGIL3-rack-enclosure.pdf
RACKHEIGHTCALC
rackheightcalc
1006
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
0
SIZE
size
1006 x 600 x 600
STANDARD
standard
EN54 and BS5839
STANDARDUNITHEIGHT
standardunitheight
44.500
STATUS
status
UNSET
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
THIRDPARTYCERTIFICATION
thirdpartycertification
CNBOP
UNICLASS2015CODE
uniclass2015code
Pr_75_75_94_97
UNICLASS2015TITLE
uniclass2015title
Voice alarm power amplifiers
UNICLASS2015VERSION
uniclass2015version
Products v1.14
UNITHEIGHTCALC
unitheightcalc
890
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
Baldwin Boxall warrants all product manufactured by itself for a period of 5 (five) years from date of invoice
WARRANTYDURATIONLABOR
warrantydurationlabor
5 Years
WARRANTYDURATIONPARTS
warrantydurationparts
5 Years
WARRANTYDURATIONUNIT
warrantydurationunit
5 Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions