??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
AutomationDirect
Description
National Pipe Thread (NPT)
Bill of material
BNBCX-02
ORDERNO
BRAND
brand
Bimed
CABLE_OD_RANGE
cable od range
INCLUDES
includes
Mounting hardware
IP_RATING
ip rating
IP68
ITEM
item
Cable gland
MATERIAL
material
Nickel-plated brass
QUANTITY_PER_PACK
quantity per pack
5
STRAIN_RELIEF
strain relief
No
THREAD_TYPE
thread type
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions