??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 14
HELP_VARIABLE
Company
Won-Door
Description
NARROW LEAD POST
Bill of material
180 Minute Security Details
ORDERNO
VAR1_HOUR_FIRE_RATING
1 hour fire rating
VAR2_HOUR_FIRE_RATING
2 hour fire rating
ACCORDAIN_DOOR_FINISH
accordain door finish
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
C1020110
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOOR_CLOSED
door closed
DOOR_OPEN
door open
DRYWALL_1_LAYER
drywall 1 layer
DRYWALL_2_LAYER
drywall 2 layer
FAMILY_NAME
family name
FIRE_RATING
fire rating
FUNCTION
function
0
HARDWARE_FINISH
hardware finish
HEAD_FINISH
head finish
HEAD_HEIGHT
head height
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
10
HOST
host
1
KEYNOTE
keynote
LEED
leed
MANUFACTURER
manufacturer
Won-Door Corporation
MASSUNIT
massunit
1
MASTERFORMAT_NUMBER
masterformat number
08.35.13.23
MASTERFORMAT_TITLE
masterformat title
Folding Fire Doors
MAXIMUM_HEIGHT
maximum height
MAXIMUM_WIDTH
maximum width
10
MINIMUM_WIDTH
minimum width
MODEL
model
Default
OMNICLASS_NUMBER
omniclass number
23.30.10.17.17.17
OMNICLASS_TITLE
omniclass title
Folding Fire Doors
OPENING_HEIGHT
opening height
10
OPENING_WIDTH
opening width
OPERATION
operation
Horizontal Sliding
POCKET_DEPTH
pocket depth
POCKET_FINISH
pocket finish
POCKET_THICKNESS
pocket thickness
REVISIONS_DATE
revisions date
7/31/2012
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
ROUGH_WIDTH
rough width
SECTION_SPACING
section spacing
SERIES
series
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STACK_DEPTH
stack depth
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
TYPE_COMMENTS
type comments
Straight Door
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.wondoor.com
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
NAME
name
ACCESSORIES
accessories
BIPARTING
biparting
BIPARTING_CLOSED
biparting closed
CLADDING
cladding
CLOSED
closed
COLOR
color
DOOR_FINISH
door finish
EXIT_HARDWARE
exit hardware
GLAZING
glazing
HEAD_BOX
head_box
INTERIOR_FINISH
interior finish
LEFT_POCKET_DEPTH
left pocket depth
MATERIAL
material
OPEN
open
RIGHT_POCKET_DEPTH
right pocket depth
SINGLE_PARTING
single parting
SINGLE_PARTING_CLOSED
single parting closed
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions