??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Assan Panel
Description
N5
Bill of material
N5
ORDERNO
N5
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLOSED_CELL_RATIO__EN_14509_
closed cell ratio (en 14509)
95%
COBIE_TYPE_CATEGORY
cobie type category
COLOR
color
CONSTRUCTION_TYPE
construction type
N5
CORE_INSULATION
core insulation
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_OF_PUBLISHING
date of publishing
001
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
DESIGN_COUNTRY
design country
ISTANBUL
DESIGN_OPTION
design option
-1
DIMENSIONAL_STABILITY__EN_13165_
dimensional stability (en 13165)
Level DS (TH) 11
EXTERNAL_COLOUR
external colour
EXTERNAL_METAL_THICKNESS
external metal thickness
FAMILY_NAME
family name
FINISH
finish
Assan IPN
FLAMMABILITY_CLASS__EN_13501_
flammability class (en 13501)
B. S2 . d0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEAT_TRANSMISSION_COEFFICIENT____EN_13165___W_MK_
heat transmission coefficient λ (en 13165) (w/mk)
0,022-0,024
HOST
host
0
HOT_DIP_COATING_QUANTITY_EN_10327___GR_M2_
hot dip coating quantity(en 10327) (gr/m2)
IFC_CLASSIFICATION
ifc classification
Roof
INSTALLATION_INSTRUCTIONS
installation instructions
https://www.assanpanel.com.tr/en/urunler/sandvic-paneller
INTERNAL__METAL_THICKNESS
internal metal thickness
INTERNAL_COLOUR
internal colour
KEYNOTE
keynote
MANUFACTURER
manufacturer
Assan Panel San. ve Tic. A.Ş.
MANUFACTURER_COUNTRY
manufacturer country
TURKEY
MANUFACTURER_NAME
manufacturer name
Assan Panel San. ve Tic. A.Ş.
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
MAXIMUM_SIZE__M_
maximum size (m)
Depends on shipping conditions
METAL_SHEET_TYPE
metal sheet type
MINIMUM_SIZE___M_
minimum size (m)
3
MODEL
model
MODEL_NAME
model name
ASSAN_N5_ROOF
NBS_REFERENCE_CODE
nbs reference code
20-10
NBS_REFERENCE_DESCRIPTION
nbs reference description
Roofs
OMNICLASS_CODE
omniclass code
OMNICLASS_DESCRIPTION
omniclass description
OMNICLASS_NUMBER
omniclass number
23.25.20.14.11.11.17
OMNICLASS_TITLE
omniclass title
Infill Panels
PAINTED_TYPE
painted type
PANEL_ORIENTATION
panel orientation
Roof panel vertical
POLYURETHANE_DENSITY__EN_1602___KG_M3_
polyurethane density (en 1602 (kg/m3)
40 (±2)
PRODUCT_CERTIFICATION
product certification
https://www.assanpanel.com.tr/en/kutuphane/sertifikalarimiz
PRODUCT_DATA_URL
product data url
https://www.assanpanel.com.tr/-/media/files/pdf/urunler/sandivic-paneller/cati-paneli/2019/05/29/assan-panel-n5-cati-paneli.ashx
PRODUCT_FAMILY
product family
Roof Panels
PRODUCT_GROUP
product group
insulated roof panels
PRODUCTION_SITE
production site
İstanbul-İskenderun-Balıkesir
QR_CODE
qr code
https://www.assanpanel.com.tr/tr-tr/urunler/sandvic-paneller
RAL_CODE
ral code
All colors available.Please enter the desired color code @ : 7032
REGION
region
ALL
ROCKWOOL_DENSITY__KG_M3_
rockwool density (kg/m3)
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SOUND_INSULATION_RW_DB__
sound insulation rw[db]≥
TECHNICAL_DESCRIPTION
technical description
https://www.assanpanel.com.tr/en/urunler/sandvic-paneller/cati-panelleri/n5
TEMPERATURE_RESISTANCE
temperature resistance
-200 /+110 ºC
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
50
TYPE_COMMENTS
type comments
Prepainted Galvanized Steel Structure
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS_1_4_CODE
uniclass 1.4 code
L52
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Roof coverings, claddings, linings
UNICLASS_2_0_CODE
uniclass 2.0 code
SS-20-10-60
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Panel Roof Structure Systems
UNICLASS_2015_CODE
uniclass 2015 code
Ss_30_40_55
UNICLASS_2015_NAME
uniclass 2015 name
Metal composite panel roof covering systems
UNIFORMAT_II_CODE
uniformat ii code
UNIFORMAT_II_DESCRIPTION
uniformat ii description
UNSPSC_CODE
unspsc code
URL
url
https://www.assanpanel.com.tr/en/
VAPOR_DIFFUSION_RESISTANCE__EN_12086_
vapor diffusion resistance (en 12086)
30-100
VERSION
version
2019
VERSION_NUMBER
version number
Assan_N5_0100_001
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WATER_ABSORPTION__EN_ISO_354_
water absorption (en iso 354)
By Volume 2% (168 hours)
WATER_VAPOR_DIFFUSION__EN_12086_
water vapor diffusion (en 12086)
WIDTH___MM_
width (mm)
1000
NAME
name
N5
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions