??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 11
HELP_VARIABLE
Company
Intercom
Description
N 064AR - Bushes with collar according to DIN 9831 / ISO 9448 complete with aluminum roller cages N 911A
Bill of material
N064AR300000
CODE
Code
TYPE
Type
N064AR
D1
d1
mm
D2
d2
mm
D3
d3
mm
D4
d4
mm
D5
d5
mm
D6
d6
mm
D7
d7
mm
B
b
mm
B1
b1
mm
M
C
c
mm
L
mm
L1
mm
L2
mm
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions