??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Hussey Seating
Description
MXP-Aisle-Hussey-Recessed-Quattro-Forward_Fold
Bill of material
32" Row Spacing
ORDERNO
VAR1_ROUND_POLYMER_OUTER
1 round polymer outer
0
VAR1_SOFT_SQUARE_POLYMER_OUTER
1 soft square polymer outer
1
ACTUAL_CHAIR_ARRAY_WIDTH
actual chair array width
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1020900
BANK_LENGTH
bank length
4.500
BANK_LENGTH_MAXIMUM
bank length maximum
Verify with Hussey Seating Company
BANK_LENGTH_MINIMUM
bank length minimum
3'-4'' for Aisle Family to work - Set Chairs to 18'' Width First - Verify Actual Minimum Size with Hussey Seating Company'
BIM_VERSION
bim version
v3.1
BIM_VERSION_AVAILABLE__EARLIEST_
bim version available (earliest)
2017
CALCULATED_CHAIR_ARRAY_WIDTH
calculated chair array width
CALCULATED_CHAIR_ARRAY_WIDTH_MAXIMUM
calculated chair array width maximum
CALCULATED_NUMBER_OF_SEATS_PER_ROW
calculated number of seats per row
2
CLOSED_DIMENSION
closed dimension
COPYRIGHT_NOTICE
copyright notice
© Hussey Seating Co. All Rights Reserved.
COST
cost
0
CREATED_BY
created by
Revitus
CSI_MASTERFORMAT
csi masterformat
12 66 00
CUP_HOLDER_VISIBILITY
cup holder visibility
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
MXP Telescopic Platform Aisle with Forward Folding Quattro Chairs and Tapered End Option - Recessed
DESIGN_OPTION
design option
-1
DOUBLE_AISLE_STEP
double aisle step
0
DOUBLE_TOP_TRANSITION_STEP
double top transition step
0
END_RAIL_ATTACHMENT_HEIGHT
end rail attachment height
1.458
END_RAIL_LENGTH
end rail length
END_RAIL_LENGTH_TOP_TIER
end rail length top tier
3.969
ESTIMATED_SEAT_COUNT
estimated seat count
2
FRONT_CLOSURE_HEIGHT
front closure height
0.688
FRONT_RAIL_BAY_DIMENSION
front rail bay dimension
2.250
FRONT_RAIL_BAY_MAXIMUM_DIMENSION
front rail bay maximum dimension
3.333
FRONT_RAIL_WIDTH
front rail width
2.083
FRONT_ROW_HEIGHT
front row height
1.021
HOST
host
0
MANUFACTURER
manufacturer
Hussey Seating Company
MANUFACTURER_ADDRESS__2
manufacturer address 2
North Berwick, Maine 03906
MANUFACTURER_ADDRESS_1
manufacturer address 1
38 Dyer Street Extension
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
1.800.341.0401
MASSUNIT
massunit
1
MODEL
model
MXP
MXP_LITERATURE_DOWNLOADS
mxp literature downloads
http://www.husseyseating.com/mxp-literature/
NOT_QUATTRO_CHAIR
not quattro chair
0
NOT_TRUNCATED_AND_OPEN
not truncated and open
1
NOT_TRUNCATED_AND_OPEN_OR_SHOW_IN_STOWED_POSITION
not truncated and open or show in stowed position
1
NOT_TRUNCATED_AND_OPEN_OR_SHOW_IN_STOWED_POSITION_AND_DOUBLE_AISLE_STEP
not truncated and open or show in stowed position and double aisle step
0
NOT_TRUNCATED_SECTION
not truncated section
1
NUMBER_OF_AISLE_HANDRAILS
number of aisle handrails
4
NUMBER_OF_FRONT_RAIL_BAYS
number of front rail bays
2
NUMBER_OF_FRONT_RAILS
number of front rails
2
NUMBER_OF_NON_TRUNCATED_END_RAILS
number of non-truncated end rails
2
NUMBER_OF_NON_TRUNCATED_TIERS
number of non-truncated tiers
2
NUMBER_OF_OPERABLE_END_RAILS
number of operable end rails
4
NUMBER_OF_OPERABLE_TIERS
number of operable tiers
4
NUMBER_OF_SEATS_PER_ROW
number of seats per row
2
NUMBER_OF_TIERS
number of tiers
5
NUMBER_OF_TIERS_TRUNCATED
number of tiers truncated
2
NUMBER_OF_TRUNCATED_TIERS_GRAPHICAL
number of truncated tiers graphical
2
NUMBER_OF_TRUNCATED_TIERS_NOTE
number of truncated tiers note
Number of Tiers Truncated must be at least 2; and also must be at least 3 less than Number of Tiers for Revit Family to work
OMNICLASS_NUMBER
omniclass number
23.40.50.34.14
OMNICLASS_TITLE
omniclass title
Gymnasium Equipment
OPEN_DIMENSION
open dimension
OVERALL_UNIT_DEPTH
overall unit depth
OVERALL_UNIT_HEIGHT
overall unit height
6.021
PART_TYPE
part type
0
PRODUCT_PAGE_URL
product page url
http://www.husseyseating.com/mxp-overview/
QUATTRO_CHAIR
quattro chair
1
QUATTRO_MODEL_NUMBER
quattro model number
S3L3S
QUATTRO_PRODUCT_SELECTOR_WORKSHEET
quattro product selector worksheet
http://www.husseyseating.com/storage/literature/quattro/Quattro%20Pro%20Sel%20Web.pdf
RECESS_DIMENSION
recess dimension
4.333
RECESS_GRAPHIC_DIMENSION
recess graphic dimension
4.333
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
ROW_RISE
row rise
1.250
ROW_RISE_NOTE
row rise note
15'' to 24'' in 1/2'' Increments for Forward Fold Quattro
ROW_SPACING
row spacing
ROW_SPACING_GRAPHIC_DIMENSION
row spacing graphic dimension
ROW_SPACING_NOTE
row spacing note
32'', 33'', 34'', 35'' or 36''
SCHEDULED_SEAT_WIDTH
scheduled seat width
SEAT_WIDTH
seat width
SEAT_WIDTH_STANDARD_SIZES_QUATTRO
seat width standard sizes quattro
19'', 20'', 21'', 22'', 23'', 24''
SEATS_FOLDED_FLAT
seats folded flat
0
SEATS_FOLDED_FLAT_VISIBILITY
seats folded flat visibility
0
SEATS_UPRIGHT
seats upright
1
SEATS_UPRIGHT_VISIBILITY
seats upright visibility
1
SHARED
shared
0
SHOW_CUP_HOLDERS
show cup holders
0
SHOW_END_RAIL_LEFT_AND_NON_TRUNCATED
show end rail left and non-truncated
0
SHOW_END_RAIL_LEFT_AND_NON_TRUNCATED_AND_OPEN
show end rail left and non-truncated and open
0
SHOW_END_RAIL_LEFT_AND_TRUNCATED
show end rail left and truncated
0
SHOW_END_RAIL_LEFT_AND_TRUNCATED_AND_OPEN
show end rail left and truncated and open
0
SHOW_END_RAIL_RIGHT_AND_NON_TRUNCATED
show end rail right and non-truncated
1
SHOW_END_RAIL_RIGHT_AND_NON_TRUNCATED_AND_OPEN
show end rail right and non-truncated and open
1
SHOW_END_RAIL_RIGHT_AND_TRUNCATED
show end rail right and truncated
0
SHOW_END_RAIL_RIGHT_AND_TRUNCATED_AND_OPEN
show end rail right and truncated and open
0
SHOW_END_RAILS_LEFT
show end rails left
0
SHOW_END_RAILS_RIGHT
show end rails right
1
SHOW_FRONT_AISLE_STEP
show front aisle step
1
SHOW_IN_OPEN_POSITION
show in open position
1
SHOW_IN_STOWED_POSITION
show in stowed position
0
SHOW_TOP_ROW_SEATING
show top row seating
1
SHOW_TOP_TRANSITION_STEP
show top transition step
0
SHOW_TRUNCATED_SECTION
show truncated section
0
SHOW_TRUNCATED_SECTION_AND_OPEN
show truncated section and open
0
SHOW_TRUNCATED_SECTION_AND_OPEN_AND_DOUBLE_AISLE_STEP
show truncated section and open and double aisle step
0
STEP_DEPTH
step depth
STEP_DEPTH_DOUBLE_STEP
step depth double step
STEP_DEPTH_TOP_TRANSITION
step depth top transition
STEP_HEIGHT
step height
0.625
STEP_HEIGHT_TOP_TRANSITION
step height top transition
0.375
STEP_WIDTH
step width
4.167
TIER_LIMITATION_CHART
tier limitation chart
Contact Hussey Seating Company
TOP_DECK_HEIGHT
top deck height
6.021
TOP_TIER_DEPTH
top tier depth
4.073
TOP_TRANSITION_DOUBLE_STEP_VISIBILITY
top transition double step visibility
0
TOP_TRANSITION_STEP_HEIGHT
top transition step height
0.750
TOP_TRANSITION_STEP_HEIGHT_MAXIMUM
top transition step height maximum
2' 0''
TOP_TRANSITION_STEP_NOTE
top transition step note
Turn off "Show Top Row Seating" to use Top Transition Step
TRUNCATED_FRONT_RAIL_ELEVATION
truncated front rail elevation
3.521
TRUNCATED_UNIT_DEPTH
truncated unit depth
TYPE_COMMENTS
type comments
Telescopic Platform Aisle
URL
url
http://www.husseyseating.com/
VERSION
version
2017
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions