??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Intense Lighting
Description
MXHG2
Bill of material
MXHG2
ORDERNO
MXHG2
ACTUAL_TILT
actual tilt
0
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
BEAM_SPREAD
beam spread
BRACKET_WIDTH
bracket width
0.125
C_LENS_ANGLE
c lens angle
0
C_ROTATION
c rotation
90
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATALOG_AND_PRICE_LIST
catalog and price list
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
1
COLOR_FILTER
color filter
16777215
COLOR_TEMPERATURE
color temperature
0
COPYRIGHT
copyright
COST
cost
0
CRI
cri
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
4
DEPTH
depth
0.241536458333333
DESCRIPTION
description
MX LED Track Luminaire, Model MXHG2, Manufactured by Intense Lighting
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
ELECTRICAL_EFFICACY
electrical efficacy
0
FAMILY_NAME
family name
FINISH
finish
FREQUENCY
frequency
60
HEIGHT
height
0.5166015625
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION_AND_SERVICE_URL
installation and service url
http://www.intenselighting.com/wp-content/uploads/2013/02/IS-T1001.pdf
KEYNOTE
keynote
LAMP
lamp
Warm White (3000K) LEDs, 92+CRI
LENS_FINISH
lens finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Intense Lighting
MANUFACTURER_ADDRESS
manufacturer address
3340 E. La Palma Ave. Anaheim, CA 92806
MANUFACTURER_FAX_NUMBER
manufacturer fax number
714-630-9883
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
714-630-9877
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
MXHG2
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.21
OMNICLASS_TITLE
omniclass title
Spots and Tracklight Specialties
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
generic.ies
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.intenselighting.com/wp-content/uploads/2016/02/MXHG2.pdf
PRODUCT_NAME
product name
MX HG2 Track Luminaire
PRODUCT_PAGE_URL
product page url
http://www.intenselighting.com/product/mxhg2/
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION
rotation
90
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SNOOT
snoot
0
STANDARD
standard
1
TILT
tilt
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.intenselighting.com/
VERSION
version
2014 - v1.0a
VIDEO_LINK
video link
https://www.youtube.com/watch?v=wvCwHTyOVUs
VOLTAGE
voltage
120
WARRANTY
warranty
http://www.intenselighting.com/wp-content/uploads/2012/12/Intense_Limited_Warranty_10-Year.pdf
WATTAGE_COMMENTS
wattage comments
Total Wattage: 12.5W
WIDTH
width
4.09993489583333
NAME
name
MXHG2
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions