??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Befour
Description
MX877
Bill of material
MX877
ORDERNO
MX877
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
HANDLEBAR_HGT
handlebar hgt
36
HANDLEBAR_WIDTH
handlebar width
15.250
HEIGHT_FROM_FLOOR
height from floor
41
HEIGHT_ROD_MAX
height rod max
86.140
HOST
host
0
MASSUNIT
massunit
1
OA_HGT
oa hgt
43.398
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TO_REAR_OF_HANDLEBAR
to rear of handlebar
24.840
TO_WALL
to wall
3.000
VERSION
version
2021
WIDTH
width
16
WORK_PLANE_BASED
work plane-based
0
NAME
name
MX877
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions