??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Befour
Description
MX480D
Bill of material
MX480D
ORDERNO
MX480D
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
HOST
host
0
MASSUNIT
massunit
1
OAL_DEPTH
oal depth
38.060
OAL_HEIGHT
oal height
44.260
PART_TYPE
part type
0
PLATFORM_DEPTH
platform depth
33.500
PLATFORM_WIDTH
platform width
32
RAMP_WIDTH
ramp width
51.220
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
VERSION
version
2021
WORK_PLANE_BASED
work plane-based
0
NAME
name
MX480D
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions