??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Magnetic Autocontrol
Description
mWing
Bill of material
mWing
ORDERNO
mWing
ADHESIVE_PLATE
adhesive plate
For adhesive mounting on finished floors
APPLICATION
application
Indoor and outdoor
BARRIER_ELEMENTS
barrier elements
Glass wing made of single-layer safety glass (ESG) or acrylic glass, customer-specific barrier elements
BASE_FRAME
base frame
For integration in new buildings, height adjustable between 10 and 15 cm
CONTROL_SYSTEM
control system
MGC
DRIVE_TECHNOLOGY
drive technology
MHTM™
DUTY_CYCLE
duty cycle
100 %
EMERGENCY_BUTTON
emergency button
For triggering the alarm contacts and unlocking the barrier elements
ENCLOSURE_RATING
enclosure rating
IP 54
ESCAPE_ROUTES_AND_WIDE_PASSAGEWAYS
escape routes and wide passageways
mSwing swing door for escape routes and wide passageways
ETHERNET_CONNECTION
ethernet connection
yes
FLOOR_ILLUMINATION
floor illumination
yes
FRAME_EDGE_ILLUMINATION
frame-edge illumination
yes
HEIGHT_OF_BARRIER_ELEMENTS
height of barrier elements
Standard 889 mm High 1800 mm (more on request)
HOUSING_DIMENSIONS__L_X_W_X_B_
housing dimensions (l x w x b)
1300 x 1050 x 180 mm
HOUSING_MATERIAL
housing material
mDure
INTERLOCK_AGAINST_FORCED_ENTRY
interlock against forced entry
yes
OPENINGCLOSING_TIME
openingclosing time
0.6 –1 s, depending on barrier element dimensions
PASSAGE_DIRECTION_INDICATOR
passage direction indicator
yes
PASSAGE_WIDTH
passage width
Standard 600 mm Wide Lane 900 mm (more on request)
POWER_CONSUMPTION
power consumption
Maximal 45 W
SEPARATION_OF_ACCESS_AREAS
separation of access areas
mGuide railing system for the separation of controlled and uncontrolled areas
SPECIAL_COLOURS
special colours
More than 20 colour tones available according to pricelist
TEMPERATURE_RANGE
temperature range
−30 bis +55 °C
TOTAL_WIDTH_FOR_1_LINE
total width for 1 line
960 mm (with 600 mm passage width) 1260 mm (with 900 mm passage width)
VOLTAGE
voltage
100–240 VAC, 5060 Hz
WARNING_ON_FORCED_ENTRY
warning on forced entry
yes
WEIGHT
weight
About 120 kg per module
WIDE_PASSAGEWAY
wide passageway
Wide-lane configuration, 900 mm width
NAME
name
mWing
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions