??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Friedemann Wagner
Description
Multiway connector STL-8-E63-A8
Bill of material
Multiway connector STL-8-E63-A8
ORDERNO
Multiway connector STL-8-E63-A8
CONTACT
contact
Ni+ 0,8um Au
DEGREE_OF_PROTECTION
degree of protection
IP67
ENVIRONMENTAL_TEMPERATURE
environmental temperature
-25°C ..+70°C
FITTING_MATERIAL
fitting material
AlZn nickel plated
INSIDE_POWER_CONSUMPTION
inside power consumption
weniger als 140mA
ITEM_NO
item no
000000001836
KURZSSCHLUSSSTROM_MAX_
kurzsschlussstrom max.
50 A
MA_NR
ma-nr
216602
MA_TYP
ma-typ
SL-M8-D63-S8-IP65
MATERIAL_HOUSING
material housing
AlMgSi 1 anodized
NUMBER_OF_INPUTS
number of inputs
6x3pin
NUMBER_OF_OUTPUTS
number of outputs
1x8pin
OPERATION_VOLTAGE
operation voltage
10-30VDC PNP
RATED_INSULATION_VOLTAGE
rated insulation voltage
75 V DC
STROMBELASTBARKEIT_GES_
strombelastbarkeit ges.
2,5 A
STROMBELASTBARKEITEINGANG
strombelastbarkeiteingang
1,0 A
WEIGHT__KG_
weight [kg]
0.060
NAME
name
Multiway connector STL-8-E63-A8
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions