??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Ventilux
Description
MultiLux
Bill of material
MultiLux
ORDERNO
MultiLux
VAR01_WALL_MOUNTED
01 wall mounted
0
VAR02_SIDED_WALL_RIGHT
02 sided wall right
0
VAR03_SIDED_WALL_LEFT
03 sided wall left
0
VAR04_CEILING_MOUNTED
04 ceiling mounted
1
ANGLEM
anglem
90
ANGLEN
anglen
270
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5090200
BRACKET_ON
bracket on
1
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CLASSIFICATION_UNICLASS_PR_DESCRIPTION
classification.uniclass.pr.description
Self-Contained Emergency Luminaires
CLASSIFICATION_UNICLASS_PR_NUMBER
classification.uniclass.pr.number
Pr_70_70_48_77
CLASSIFICATION_UNICLASS_SS_DESCRIPTION
classification.uniclass.ss.description
CLASSIFICATION_UNICLASS_SS_NUMBER
classification.uniclass.ss.number
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
CONNECTOR_DESCRIPTION
connector description
Power In
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
63
DESCRIPTION
description
Self-contained – High performance & Energy Efficient Multi Mounted Exit sign LED self contained emergency luminaire with minimum 6 year warranty, 50,000hrs lamp life , Built-in down lighter to increase the distance to 1st Escape Route Luminaire as per Ventilux MultiLux LED
DESIGN_OPTION
design option
-1
EDF_LEGEND_PANEL
edf legend panel
0
EXITSIGN_DIRECTION
exitsign.direction
Left
FAMILY_NAME
family name
FREQUENCY
frequency
60
HOST
host
5
HOUSING_MATERIAL
housing material
ISO_LEGEND_PANEL
iso legend panel
1
KEYNOTE
keynote
LAMP
lamp
LED
LAYOUT
layout
1
LIGHT_SOURCE
light source
0
MANUFACTURER
manufacturer
Ventilux
MASSUNIT
massunit
1
MODE_OF_OPERATION
mode of operation
Maintened
MODEL
model
MultiLux Ceiling Mounted
MOUNTING_OPTION
mounting option
4
OFFSET
offset
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_PAGE_URL
product page url
http://www.ventilux.com/multilux-led/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
MultiLux LED
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.ventilux.co.uk/products-category/emergency-lighting/
VERSION
version
2014
VOLTAGE
voltage
230.000
WATTAGE_COMMENTS
wattage comments
WIDTH
width
387
Z
z
147
NAME
name
MultiLux
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions