??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Ventilux
Description
MultiLux Blade
Bill of material
MultiLux Blade
ORDERNO
MultiLux Blade
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5090200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CLASSIFICATION_UNICLASS_PR_DESCRIPTION
classification.uniclass.pr.description
Self-Contained Emergency Luminaires
CLASSIFICATION_UNICLASS_PR_NUMBER
classification.uniclass.pr.number
Pr_70_70_48_77
CLASSIFICATION_UNICLASS_SS_DESCRIPTION
classification.uniclass.ss.description
CLASSIFICATION_UNICLASS_SS_NUMBER
classification.uniclass.ss.number
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONNECTOR_DESCRIPTION
connector description
Power In
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
63
DESCRIPTION
description
IP40 single and double sided hanging self-contained emergency EXIT sign with integral down lighter, multiple mounting options offering recessed, wall, side wall, ceiling and hanging mounting options, complete with universal legend kit as the MultiLux Blade range.
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DOUBLE_SIDED
double sided
0
EDF_LEGEND_PANEL
edf legend panel
0
EMIT_FROM_LINE_LENGTH
emit from line length
180
EXITSIGN_DIRECTION
exitsign.direction
Left
FAMILY_NAME
family name
FREQUENCY
frequency
60
HANGING_LENGTH
hanging length
0
HOST
host
5
HOUSING_MATERIAL
housing material
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
ISO_LEGEND_PANEL
iso legend panel
1
KEYNOTE
keynote
LAMP
lamp
panel - 22 white SAMSUNG LEDs / down lighter - 10 white SAMSUNG LEDs
LAYOUT
layout
1
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
10
LIGHTSOURCEDISTANCE
lightsourcedistance
255
MANUFACTURER
manufacturer
Ventilux
MASSUNIT
massunit
1
MODE_OF_OPERATION
mode of operation
Maintened
MODEL
model
MultiLux Blade Side Wall Mounted
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_PAGE_URL
product page url
http://www.ventilux.com/vanguard/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SINGLE_SIDED
single sided
1
TYPE_COMMENTS
type comments
MultiLux Blade
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.ventilux.co.uk/products-category/emergency-lighting/
VERSION
version
2014
VOLTAGE
voltage
230.000
WATTAGE_COMMENTS
wattage comments
WIDTH
width
387
NAME
name
MultiLux Blade
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions