??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Assan Panel
Description
MultiLight
Bill of material
MultiLight
ORDERNO
MultiLight
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
CATEGORY
category
COBIE_TYPE_CATEGORY
cobie type category
COEFFICIENT_OF_THERMAL_EXPANSION__MM_M_C_
coefficient of thermal expansion (mm/m°c)
0,065
CONSTRUCTION_TYPE
construction type
Multilight Polycarbonate
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_OF_PUBLISHING
date of publishing
001
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
DESIGN_COUNTRY
design country
ISTANBUL
DESIGN_OPTION
design option
-1
EXTERNAL_COLOUR
external colour
FAMILY_NAME
family name
FINISH
finish
ASSAN IPN
FIRE_PERFORMANCE
fire performance
(- 40 °C) / (+ 120 °C )
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEAT_TRANSMISSION_COEFFICIENT____EN_13165___W_MK_
heat transmission coefficient λ (en 13165) (w/mk)
1,15
HOST
host
0
IFC_CLASSIFICATION
ifc classification
Building Element
INSTALLATION_INSTRUCTIONS
installation instructions
https://www.assanpanel.com.tr/en/urunler/polikarbonat-levha/multilight
KEYNOTE
keynote
MANUFACTURER
manufacturer
Assan Panel San. ve Tic. A.Ş.
MANUFACTURER_COUNTRY
manufacturer country
TURKEY
MANUFACTURER_NAME
manufacturer name
Assan Panel San. ve Tic. A.Ş.
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
MATERIAL
material
MAXIMUM_SIZE__M_
maximum size (m)
11,9
MINIMUM_SIZE___M_
minimum size (m)
1
MODEL
model
MODEL_NAME
model name
ASSAN_MultilightPolycarbonate Panel
NBS_REFERENCE_CODE
nbs reference code
60-88-84
NBS_REFERENCE_DESCRIPTION
nbs reference description
Insulated Wall
OMNICLASS_CODE
omniclass code
OMNICLASS_DESCRIPTION
omniclass description
OMNICLASS_NUMBER
omniclass number
23.25.20.14.11.11.17
OMNICLASS_TITLE
omniclass title
Infill Panels
PANEL_ORIENTATION
panel orientation
Roof and Wall Corrugadet
PRODUCT_CERTIFICATION
product certification
https://www.assanpanel.com.tr/en/kutuphane/sertifikalarimiz
PRODUCT_DATA_URL
product data url
https://www.assanpanel.com.tr/-/media/files/pdf/urunler/polikarbonat-levha/multilight-en.ashx
PRODUCT_FAMILY
product family
Roof and Wall Corrugadet
PRODUCT_GROUP
product group
Multilight Polycarbonate Panel
PRODUCTION_SITE
production site
İstanbul
QR_CODE
qr code
https://www.assanpanel.com.tr/en/urunler/polikarbonat-levha/multilight
RAL_CODE
ral code
All colors available.Please enter the desired color code @ : 7032
REGION
region
ALL
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
TECHNICAL_DESCRIPTION
technical description
https://www.assanpanel.com.tr/en/urunler/polikarbonat-levha/multilight
THERMAL_PERMEABILITY
thermal permeability
transparent %59, Opal %30
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNES
thicknes
40
TYPE_COMMENTS
type comments
Multilight Polycarbonate Panel
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS_1_4_CODE
uniclass 1.4 code
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
UNICLASS_2_0_CODE
uniclass 2.0 code
Pr_20_93_85_84
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Structural insulated wall panels
UNICLASS_2015_CODE
uniclass 2015 code
Pr_20_93_85_84
UNICLASS_2015_NAME
uniclass 2015 name
Structural insulated wall panels
UNIFORMAT_II_CODE
uniformat ii code
UNIFORMAT_II_DESCRIPTION
uniformat ii description
UNSPSC_CODE
unspsc code
URL
url
https://www.assanpanel.com.tr/en/
VERSION
version
2019
VERSION_NUMBER
version number
Assan_Multilight Polycarbonate Panel_001
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH___MM_
width (mm)
1000
NAME
name
MultiLight
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions