??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Empresa
Ciclodagua
Descrição:
Multi Sifão 50-100-150-200
Lista de peças
ø 100mm
ORDERNO
VAR50_VISIBILIDADE
50 visibilidade
ALTURA
altura
ALWAYS_VERTICAL
always vertical
1
ARCO
arco
CAIXA_COMPRIMENTO_A
caixa comprimento a
CAIXA_COMPRIMENTO_B
caixa comprimento b
10
CAIXA_COMPRIMENTO_C
caixa comprimento c
CAIXA_COMPRIMENTO_D
caixa comprimento d
CAIXA_H
caixa h
COMPRIMENTO
comprimento
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIAMETRO___5MM
diametro + 5mm
ESPESSURA_SIF_O
espessura sifão
40
FUNDO
fundo
FUNIL_C_BASE
funil c base
HOST
host
0
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
Basket Strainer
LARGURA
largura
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
CICLODAGUA
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.65.55.14
OMNICLASS_TITLE
omniclass title
Valves for Liquid Services
PART_TYPE
part type
20
R_10MM
r 10mm
10
R_20MM
r 20mm
20
RAIO
raio
RAIO___10MM
raio + 10mm
RAIO___2MM
raio + 2mm
RAIO_INFERIOR
raio inferior
22.500
RAIO_INFERIOR___5MM
raio inferior + 5mm
27.500
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
URL
url
USE_ANNOTATION_SCALE
use annotation scale
0
VAZ_O
vazão
VERSION
version
2018
WORK_PLANE_BASED
work plane-based
0
VAR__ENTRADA_ALTA
ø entrada alta
VAR___GUA_FILTRADA
ø água filtrada
45
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions