??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Archilume
Description
MULT_CLUSTER
Bill of material
P5A_ ARCHILUME_MULT_CLUSTER
ORDERNO
VAR1
1
VAR10
10
14.527
VAR11
11
VAR12
12
VAR2
2
38.042
VAR2PA
2pa
1
VAR3
3
39.996
VAR3PA
3pa
VAR4
4
VAR4PA
4pa
VAR5
5
23.516
VAR5PA
5pa
VAR6
6
38.042
VAR7
7
32.361
VAR8
8
12.361
VAR9
9
APPARENT_LOAD
apparent load
0
AVAILABLE_FINISHES
available finishes
Clear anodized aluminum (S) Black anodized aluminum (B) Gold anodized aluminum (G) Champagne anodized aluminum (C)
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLLECTION
collection
ARCHILUME
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DEPTH
depth
3000
DESCRIPTION
description
An elegant, two light dimmable LED luminaire providing flattering highlights.‎ Ideal for illumination at counter and bar areas, or in clustered formations creating accent chandeliers in entrance and dining areas.‎ A classic design featuring a clear cylindrical lens with conical light diffuser produces two lighting effects: diffuse illumination, creating pools of light; or concentric highlights, evoking water drops falling on water for a dazzling accent.‎
DESIGN_OPTION
design option
-1
DIAMETER
diameter
38
ENERGY_EFFICIENCY_CLASS
energy efficiency class
high
FREQUENCY
frequency
50
HEIGHT
height
HEIGHT_2PA
height 2pa
HEIGHT_3PA
height 3pa
HEIGHT_4PA
height 4pa
HEIGHT_5PA
height 5pa
HOST
host
5
INFRARED_LAMP
infrared lamp
NO
LENGTH
length
0
LIGHT_SOURCE
light source
0
MANUFACTURER
manufacturer
Archilume
MASSUNIT
massunit
1
MATERIAL_DESCRIPTION
material description
Aluminum
OPTIONAL
optional
na
PART_TYPE
part type
0
POWER_CONSUMPTION
power consumption
0
POWER_SUPPLY
power supply
120/277V
POWER_SUPPLY_VOLTAGE
power supply voltage
120-277
PRODUCT_CODE
product code
REACTION_TO_FIRE
reaction to fire
NO
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TECHNICAL_DATA_SHEET
technical data sheet
THICKNESS
thickness
0
URL
url
https://www.archilume.com/
VERSION
version
2018
VOLTAGE
voltage
120.000
WATTAGE
wattage
0
WEIGHT
weight
0
WIDTH
width
38
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions