??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
MU2000K
Bill of material
MU2000K
ORDERNO
MU2000K
ACCURACY
accuracy
≤ 0,3 % from full scale, drift 0,015 %K
ATTACHMENT
attachment
IP 40 IP 20
ERROR_LOAD
error load
0,3 % of current x (250Ω - load) 250Ω
GALVANIC_INSULATION
galvanic insulation
Supply voltage - input - output
HOUSING_DIMENSIONS__H_X_W_X_D_
housing dimensions (h x w x d)
-20 °C ... +50 °C
INPUT_CURRENT
input current
ACDC 1A, 5A, max. 7,5A4s, 25A1s, 30 mΩ
INPUT_VOLTAGE
input voltage
ACDC 0-30150300600 V, 80-120 V, Ri = 500 kΩ, max. 600 V, max. 300 V to GND
MEASURING_METHOD_RESOULUTION
measuring method resoulution
RMS (AC), averaging (DC), resolution 14 Bit
MEASURING_TIME_AVERAGING
measuring time averaging
45 ms + 20 ms x number of averages (1281632 values)
OUTPUT_CURRENT
output current
DC 04-20 mA, load max. 500 Ω
OUTPUT_VOLTAGE
output voltage
DC 02-10 V, load min. 1 kΩ
PROTECTION_HOUSINGTERMINALS
protection housingterminals
design K, 75 x 22,5 x 115 mm
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
see general technical hints
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
ACDC 24V-240 V, 05060 Hz 3 W 8 VA DC 20,4 - 297 V, AC 20 - 264 V
RESOLUTION
resolution
11.6 Bit, 3,1 mV
RESOULUTION
resoulution
11,6 Bit, 6,1 mA
TEST_CONDITIONS
test conditions
WEIGHT
weight
DIN rail 35 mm or screws M4
NAME
name
MU2000K
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions