??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
MU100W
Bill of material
MU100W
ORDERNO
MU100W
ANALOG_OUTPUT
analog output
DC 0…10 V, min. 1 kΩ DC 04…20 mA, max. 500 Ω
ATTACHMENT
attachment
on DIN-rail 35 mm or with screws M4
CONTAMINATION_LEVEL
contamination level
2
DIMENSIONS__H_X_W_X_D_
dimensions (h x w x d)
design V2 90x35x58 mm, mounting height 55 mm
ERROR
error
±1%V
MEASURING_CURRENT__VOLTAGE
measuring current -voltage
6,6 mA ... 330 μA3,3 V
MEASURING_INPUT
measuring input
Resistance-potentiometer 0...500 Ω to 0...10 kΩ
PROTECTION_HOUSING_TERMINALS
protection housing terminals
IP 20 IP 30
RATED_AMBIENT_TEMP__RANGE
rated ambient temp. range
-20 … +60 °C
RATED_IMPULSE_WITHSTAND_VOLTAGE
rated impulse withstand voltage
4000 V
RATED_INSULATION_VOLTAGE
rated insulation voltage
250 V
RATED_SUPPLY_VOLATGE_US
rated supply volatge us
ACDC 24V…240 V, 05060 Hz, 3 W, 5 VA
TEMPERATURE_FACTOR
temperature factor
0-10 V 0,01 %K, 04-20 mA 0,015 %K
TEST_CONDITONS
test conditons
EN 61010
TOLERANCE_AC
tolerance ac
AC 19…264 V
TOLERANCE_DC
tolerance dc
DC 20…297 V
WEIGHT
weight
app. 130 g
NAME
name
MU100W
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions