??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
MU100U
Bill of material
MU100U
ORDERNO
MU100U
ACCURACY
accuracy
0,025%K-1
ADM__TOLERANCE_ACV
adm. tolerance acv
3 W
ADM__TOLERANCE_DCV
adm. tolerance dcv
AC 19 - 264 V, Frequenz 20 - 120 Hz
AMBIENT_STORAGE_TEMPERATURE
ambient storage temperature
InputOutputSupply voltage 2500 VAC
BURNING_BEHAVIOUR
burning behaviour
8 mm
CURRENT
current
DC 0 - 10 V
DC_0___10_V
dc 0 - 10 v
DC 0 4 - 20 mA
DIMENSIONS_H_X_B_X_T
dimensions h x b x t
1 x 0,5 - 2,5 mm2​
EMV
emv
100%
FASTENING
fastening
IP 40 IP 20
FINE_WIRE_WITH_MULTICORE_CABLE_ENDS
fine-wire with multicore cable ends
any
FITTING_POSITION
fitting position
Snap mounting on 35 mm standard rail conforms to DIN EN 60 715 or M4 screws
INPUT_CURRENT
input current
DC 50 mA
INPUT_VOLTAGE
input voltage
500 kΩ
ISOLATION
isolation
EN 61000-6-4 EN 61000-6-2
LINE_CONNECTION_ONE_WIRE
line connection one-wire
1 x 0,14 - 1,5 mm2
LOAD
load
DC 04 - 20 mA
MAX__CURRENT
max. current
50 Ω
MAX__LOAD
max. load
class 0,2 at Tu = 23°C
MAX__NO_LOAD_VOLTAGE
max. no load voltage
1 kΩ
MAX__SHORT_CIRCUIT_CURRENT
max. short-circuit current
500 Ω
NOMINAL_INPUT_RESISTANCE
nominal input resistance
DC -5 V ground GND1 -16 - 20 V
NOMINAL_RISE_TIME_T0_9
nominal rise time t0,9
0…50°C
OPERATING_TIME
operating time
Design K 75 x 22,5 x 110 [mm]
OUTPUT_CURRENT
output current
DC 30 mA (short-circuit-proof)
OUTPUT_VOLTAGE
output voltage
DC 12 V
POWER_CONSUMPTION
power consumption
2 A slow (gL)
POWER_SUPPLY
power supply
ACDC 24V - 240V
PROTECTION_HOUSING_TERMINALS
protection housing terminals
UL 94 V-2
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
-20…+70°C
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
DC 20 - 297 V
RECOMMENDED_FUSE
recommended fuse
DC 0 - 10 V
STRIPPING_LENGTH
stripping length
max. 0,5 Nm
TEMPERATURE_EFFECT
temperature effect
50 ms
VOLTAGE
voltage
max. 30 mA
NAME
name
MU100U
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions