??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
MU1001K
Bill of material
MU1001K
ORDERNO
MU1001K
ALTITUDE
altitude
75 x 22,5 x 110 mm
AMBIENT_TEMPERATURE_RANGE
ambient temperature range
2000 m
CLIMATIC_CONDITIONS
climatic conditions
each 1 x 0,5…2,5 mm2
CURRENT_OUTPUT
current output
DC 04 – 20 mA
DIMENSION__H_X_W_X_D_
dimension (h x w x d)
0.5 Nm (3,6 lb.in)
ERROR_FROM_LOAD
error from load
(250 Ω – resistance) 250 Ω 0,3 % of final value
EXTERNAL_WIRING_TEMPERATURE_RANGE
external wiring temperature range
2…13,2 Hz ±1 mm 13,2 ... 100 Hz 1 g
GALVANIC_INSULATION_TEST_VOLTAGE
galvanic insulation test-voltage
DC 5250 V
INPUT__TERMINALS_4_5_6_7_
input (terminals 4,5,6,7)
II reinforced insulation
INPUT___OUTPUT
input – output
-20 °C ... +65 °C
LINE_CONNECTION_SOLID_WIRE
line connection solid wire
IP 40
LOAD
load
Load
OVERVOLTAGE_CATEGORY
overvoltage category
DC 3820 V
POLLUTION_DEGREE
pollution degree
300 V
PROTECTION_CLASS_HOUSING
protection class housing
app. 100 g
RATED_INSULATION_VOLTAGE_UI
rated insulation voltage ui
DC 5250 V
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
ACDC 24 – 240 V 050…400 Hz 3 W 8 VA
RATED_SUPPLY_VOLTAGE_US__TERMINALS_A1_A2_
rated supply voltage us (terminals a1,a2)
2
RESOLUTION
resolution
11,6 Bit 6,1 μA
RESPONSE_TIME_T09
response-time t09
40 ms
STORAGE_TEMPERATURE_RANGE
storage temperature range
5 – 85 % rel. humidity, no condensation
STRANDED_WIRE_WITH_INSULATED_FERRULES
stranded wire with insulated ferrules
IP 20
TEMPERATURE_FACTOR
temperature factor
0,015 % K
TOLERANCE
tolerance
0,3 % of full scale (from 0,1 mA)
TORQUE
torque
Snap mounting on 35 mm standard rail EN 60 715 or M4 screws
US___INPUT
us – input
-5 °C ... +70 °C
US___OUTPUT
us – output
-20 °C ... +70 °C
VIBRATION_RESISTANCE_EN_60068_2_6
vibration resistance en 60068-2-6
each 1 x 0,14…1,5 mm2
VOLTAGE_OUTPUT
voltage output
DC 02 – 10 V
NAME
name
MU1001K
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions